Search Results for snet helpline number
AirSTREAM Compact - Lutze
Item number Length of supports Screw, M6 flat head, Screw length of supports CST in mm Torx, item number in mm ... • Adapter rail is used as side support for AirSTREAM-Compact and for vertical mounting of components. Technical data Part-No. Type Length mm PU piece 380180.2000 A* RG 020 2000 1
Amphenol FCI gs-20-0452
NUMBER GS-20-0452 TYPE ... bar/pin) and pc board support. (For reparability, the tips of the contacts must extend below the surface of the pc board by at least 1.02mm [.040”], if not, use a push bar/pin to remove EON from PCB) PDS: Rev :A STATUS:Released Printed: Jan 06, 2022.
DDL24W7S300G40LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DDL24W7S300G40LF.
About - Amphenol
As a division of Bunker-Ramo, a number of the unprofitable Borg businesses were sold, yet the company continued to struggle and Bunker-Ramo was sold to Allied Chemical in 1981. ... replacing DeGeorge who retired from the company. With the support of KKR, Amphenol began a strategic acquisition program that contributed to the significant growth ...
Model 320C18 ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g, 2 to ...
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
GigaStax Rugged | Super Small Form Switches | Integrated Solutions ...
GigaStax Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits five 10/100/1000Mbps copper ethernet ports in an ultra-compact 48mm x
73725-1191BLF | USB 2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB 2.0. Contact us today for more details of USB 2.0, part number 73725-1191BLF.
RP-SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector RP-SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Model RTD602D91 Dual output, vibration & Resistance Temperature ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
amphenol web mail | Amphenol Global Search | Amphenol
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Mi litary & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
Model 357B22 High temp., ceramic shear, charge output accel., 30 pC/g ...
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Model 064B01 Water-cooled adaptor, sensor recess mount, 1/2-20 ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
FLHP2390 | FLH | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of FLH Series, part number FLHP2390
Model 488B04 Power Supply Installation and Operating Manual - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Commercial Aerospace | Markets | Amphenol
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.
SMA PCB End Launch Straight Plug 50 Ohm | 132365 - Amphenol RF
RF Connector SMA PCB End Launch Straight Plug 50 Ohm
GENERAL DESCRIPTION im - charlesindustries.com
model number 3641-80 and 3648-80. Equipment Function The routers are part of the 360-80 Intelligent Channel Bank (ICB). They can function as a router or as a bridge between the Ethernet port and the T1/E1 transport. The only differences between the 3641-80 and the 3648-80 is that the 3648-80 has an Ethernet switch designed into the card to ...
Model 378A04 MICROPHONE AND PREAMPLIFIER, LOW NOISE, 1/2 FREE ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
SMA Male to SMPM Male Adapter, FD SF1080-6005 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 2 Meter
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 2 Meter (78.74 Inches)