Search Results for social media manager hiring
ATF13-08PA-BM11 Board Mount Header, Right Angle, AT, 8 Pin, - Amphenol Sine
ATF13-08PA-BM11 Board Mount Header, Right Angle, AT, 8 Pin, A-key, Self-Threading, Gold Plated Contacts
2015-07-24 Amphenol Table Tennis Games
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
USB Type-C Waterproof Connectors. Waterproof Rugged USB Type C Connectors support a variety of protocols such as USB 2.0, USB Gen 1. Available in low profile receptacle, receptacle with FPC, overmoldedor overmoldingon inter-locking conduit, or any customized requirement is possible and welcome.
B175 Medium Chirp, 1kW, 12° Tilt, Furuno 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
SS175 High Chirp, 1kW, 0° Tilt, Navico BL, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
UAV Archives - Page 6 of 8 - Amphenol PCDAmphenol PCD
Unmanned vehicles, from unmanned aerial vehicles (UAVs), unmanned ground vehicles (UGVs), unmanned surface vehicles (USVs), and unmanned underwater vehicles (UUVs), are poised to conquer domains across land, air, and sea sooner rather than later. Amphenol connectors have the versatility to meet the requirements of unmanned applications operating in any space.
EBY Electro - EB338 Series - 3.81mm Spacing - PLUGGABLE BLOCKS Terminal ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
EBY Electro - PS330 Series - 3.50mm Spacing - PIN STRIPS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
BBD-06AFMM-QR8F01: X-Lok Standard Size | Amphenol LTW
BBD-06AFMM-QR8F01, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
ABD-06AFFM-SL7A01: Ceres Standard Size | Amphenol LTW
ABD-06AFFM-SL7A01, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
EBY Electro - EB1273 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SSL11-J6LJ0-B22A06: SSL Lighting Connector | Amphenol LTW
SSL11-J6LJ0-B22A06, SSL (Smart Solution in Lighting) is a waterproof and non-waterproof connector series. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time.
NovaSensor P2705 Low Pressure MEMS Sensor Die
Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600, 51601, 51608 Value for 51605, 51606 Units Notes Zero Offset ± 10 ± 10 mV/V 2 Pressure Non Linearity (BFSL) ± 0.3 ± 0.35 %FSO 3 Pressure Hysteresis ± 0.1 ± 0.1 %FSO 4 Temperature Coefficient of Zero ± 10 ± 10 µV/V/°C 4, 5