Search Results for socket connectors contact
Amphenol Connector Basics Terminology Guide
Keying - Mechanical arrangement of guide pins and sockets, keying plugs, contacts, bosses, slots, keyways, inserts or grooves in a connector housing, shell or insert that allows connectors of the same size and type to be lined up without the danger of making a wrong connection. Lanyard - A device attached to certain connectors that permit uncoupling and separation of connector halves by a pull ...
Mil-Spec Contacts | Products | Amphenol Aerospace
A complete line of AS39029 contacts for all major Mil-Spec circular connectors. Products; Technologies Markets; Drawings & Models ... Mil-Spec Contacts to support the following connector series: MIL-DTL-38999; MIL-DTL-26482; MIL-DTL-83723; MIL-DTL-5015; MIL-DTL-22992;
ASeries Contacts - Amphenol Sine
Machined and Stamped & Formed Contact Options Amphenol Sine Systems is your trusted component source for precision connector contacts designed for increased reliability and reduced cost. Our A Series™ Contacts are readily available in a wide variety of materials and plating combinations and can be supplied with a number of different contact ...
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
Concentric Twinax Contacts | Products | Amphenol Aerospace
The size 8, 10, and 12 concentric Twinax contacts were developed for applications which require high performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high performance Tri-Start connector with its fully scoop-proof feature of recessed pins.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Temper-Grip | Products | Amphenol Aerospace
Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the ...
L-1102-8.fm - Amphenol Aerospace
Insert (Dielectric Contact Insulator) Pin or Socket 3. Contact (Wire End Termination) (Electrical Engagement) 4. Coupling Nut 5. Accessories (Wire Seals, Cable Seals, Wire Support, etc.) Mated Pair Rear Accessory ... Cylindrical Connectors and Contacts Shell Styles (Cont’d.) Coupling Threaded, Bayonet Shell Sizes (Typical MIL-DTL-5015) 8S ...
OCS - Oval Contact System Connectors | Products | Amphenol Aerospace
OCS - Oval Contact System Connectors Contact: Sandra Wildenstein Product Manager +1 (607) 563-5379 swildenstein@amphenol-aao.com Description: The OCS (Oval Contact) is a Differential Twinax type contact system that provides many advantages for high speed data transmission. ... PCB Tails contacts available, sockets only, epoxy backfilled ...
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector
Coaxial Contacts | Products | Amphenol Aerospace
Front insulator provides closed entry for socket inner contact; Recessed inner contact is protected; Outer contact has a rugged wall section for durability ... and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements ...
High Power Contacts | Products | Amphenol Aerospace
High power contact options for mil-spec type connectors to increase ampacity by up to 50%. Products ... and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to prevent the beryllium copper tines from “relaxing ...
Differential Twinax Contacts | Products | Amphenol Aerospace
Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs; Outer contact has a rugged wall section for durability; Available in size 8 crimp termination style; Also available in size 8 with PC tails; Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Contact Rating: Size 20 contacts : 7.5 amperes max. Size 16 contacts : 13.0 amperes max. Size 12 contacts : 23 amperes max. Contact Retention Strength: Exceeds MIL-DTL-83723 requirements: Connector Durability: 500 cycles per MIL-DTL-83723 for threaded coupling; 500 cycles per General Electric M50TF2321 for non-decoupling styles: Humidity
Octonet Contacts | Products | Amphenol Aerospace
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Products; Technologies Markets; Drawings & Models ... Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs. Features & Benefits: ...
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
Triax Contacts | Products | Amphenol Aerospace
Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors.
QWLD Connectors | Products | Amphenol Aerospace
QWLD connectors are ruggedized, highly durable, and are waterproof and explosion proof. QWLD Connectors feature an Alumilite 225 hard anodic finish for abrasion and corrosion resistance with conductive plating and are available in more than 300 insert patterns, including coaxial and thermocouple contacts.
AmphenolAmphenol Low Mating Force Rectangulars
%PDF-1.7 %âãÏÓ 440 0 obj > endobj 475 0 obj >/Filter/FlateDecode/ID[9CEA2407C37C4B4890E6A640BA33588F>]/Index[440 80]/Info 439 0 R/Length 145/Prev 2933424/Root 441 ...
PCB Contacts | Products | Amphenol Aerospace
Connector series: Size 16 Contact: Size 20 Contact: Size 22D Contact: MIL-DTL-38999: 0.62 & #177; .001: 0.19 & #177; .001 : 0.19 & #177; .001: More Information. Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to ...