Search Results for software ia
Temposonics
Operation manuals & software are available at: www.mtssensors.com Stroke length Ordering steps 50 … 500 mm 5 mm 500 … 750 mm 10 mm 750…1000 mm 25 mm 1000…2540 mm 50 mm Standard stroke length (mm)* Stroke length Ordering steps 2 … 20 in. 0.2 in. 20 … 30 in. 0.5 in. 30 … 40 in. 1.0 in. 40…100 in. 2.0 in. Standard stroke length (in.)*
10106813-021112LF | MezzoStak | Amphenol
10106813-021112LF. 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 20 positions, Standard length with pegs and hold-downs, Half of mated height equals 2 mm
MobiMASTER – Control unit ICU 600 - el-cab.com.pl
software MIE, the ICU 600 forms a very powerful and user-friendly tool for good passenger information. The driver simply keys in the required settings for the route and ICU 600 takes care of the rest. You can type in the route number directly through the alphanumerical key-board or by using the arrow keys. During the journey,
ValProbe RT 1.3 - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
89947-726LF | Minitek® 2.00mm WTB | Amphenol
Minitek® 2.00mm, Cable to Board Connector, IDC Receptacle, Double row, 26 Positions, 2.00mm (0.079in) Pitch
PCI Express ® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm DirectAttached™ CEM is a hybrid card edge solution with high-speed signal and press-fit power pins. Reduce PCB trace loss and enhance rework.
Switzerland - KAYE
Thanks to improved hardware and software features, such as the support for up to 50 Kaye ValProbe RT® real-time data loggers per study, application-centric applications such as CO2 incubator qualification are sustainably supported. An additional standard evaluation tool based on AFNOR FDX15-140 also simplifies the qualification of climatic ...
94152-188LF | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of RJ45 Modular Jack Connector. Contact us today for more details of Modular Jack , part number 94152-188LF.
10167523-1212LF | Minitek ® Pwr Hybrid 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek ® Pwr Hybrid 3.0 Header, Part number 10167523-1212LF
Importing a 3D Component onto a PCB Launch Model
HFSS software. 3D Component Models created in a previous version of the software may be available by special request. To avoid ACIS errors, unit of measurement should be set to mm.
AIRMAR - Technical Writer & Support Technician Career
Explore exciting career opportunities as a Technical Writer Support Technician at Airmar. Join our team and contribute to creating technical documentation and providing support for our cutting-edge marine electronics products. Learn about the responsibilities, qualifications, and benefits of this role. Apply now and be a part of our innovative and dynamic work environment.
SmartFlex Diesel Flow Meter, 40-2000 LPH, Single-Chamber ... - Airmar
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
L77DFE09SVF | D-Sub | Amphenol
Dsub, Machined signal 7.5A, Straight Soldercup, 09 Socket, Bright Tin Shell, 0.38μm (15μin) Gold, 4-40 Fixed Round Front Screwlock, Without Bracket&Boardlock
658-4182-11V | Paladin ® HD2 Daughtercard | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® Backplane connectors. Contact us today for more details of Paladin ® HD2 Daughtercard, Part number 658-4182-11V
U77A13182001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77A13182001
RJE6018854A6N | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJE6018854A6N
NDYYYR-0001 | QSFP DD 400G Straight Cable Assembly | Amphenol
QSFP DD Cable Assembly, Passive, 32AWG, 1M, 56G / Lane, Jacket
DBV13W3S543H40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 13W3 Socket RA Solder 40A, Europe Standard, 500 Cycles, Front:Female Screw Lock UNC 4.40, Back:Harpoons for 2.4mm PCB Thickness.
Marport Appoints New Distributor in the United Kingdom
Marport engages in the design, development, and marketing of Software Defined Sonar, a software-orientated sonar architecture and a uniquely versatile acoustic transceiver platform for various underwater sensing and communication applications. Marport was founded in 1997 to develop acoustic monitoring systems for the deep sea