Search Results for solderless connector
BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector BNC Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 112614 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1182A1-N/3GT3G-.085-50: Body Finish: Nickel/Gold:
BTFW Floating | FCI Basics | Board to Board Connectors | Automotive ...
The BTFW Series connector system from FCI Basics offers high-density, high-reliability interconnects with higher pin counts and surface mount termination JavaScript seems to be disabled in your browser.
Amphenol’s Advanced Interconnect Solutions for Medical Wearable Devices
Designed for high-density applications, the 103 series micro board-to-board connectors offer an extremely low profile of 0.60mm and a high current rating of up to 5A. These connectors support high-speed signal transmission rates as well, allowing advanced medical wearable device designs balancing space, battery life, and high performance.
Better interconnect solutions - Amphenol Alden
Single Circuit X-Ray Connectors • 55 KVDC • J-Slot Mating Feature • Shielded and Self-Grounding Options • Manufactured to your length requirement • Cable Mount Plug • Panel Mount Receptacle • Oil immersed Connectors V132CY & V122CY: Two Circuit Auto Locking Connectors • 15 KVDC • Manufactured to your length requirement
Millipacs series 2mm Hardmetric connectors for CompactPCI - Amphenol CS
HM2DK3456PLF For Header Connector Cadmium Yellow 3.3V HM2DK1278RLF For Receptacle Connector Cadmium Yellow 3.3V HM2DK1567PLF For Header Connector Brilliant Blue 5.0V HM2DK2348RLF For Receptacle Connector Brilliant Blue 5.0V HM2DK1248PLF For Header Connector Strawberry Red Computer Telephony
Aorora is Now on the AICC Website! - Amphenol CS
0.50mm FFC/FPC Connectors. The 0.50mm pitch FFC/FPC connectors come in multiple heights and are vibration-proof. These connectors offered with top, bottom, dual beams and dual contact positions in both ZIF (Zero Insertion Force) and Non-ZIF cable terminations utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications.
SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm IP67 Mates with SMP-MSSB-C07 or similar SMP Jack Design. Downloads. SMP-FS-C07-1 PDF Customer Drawing (Size: 265 kb) SMP-FS-C07-1 STP 3D Model (Size: 214 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
SC000036 2.0mm pin contact , 18-14AWG. Gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000036 2.0mm pin contact , 18-14AWG. Gold plated-2.0mm pin contact , 18-14AWG.
Aerospace Connectors - Positronic The Science of Certainty
RD Series: The RD series of standard-density D-sub connectors consists of size 20, machined, removable contacts with military/aerospace performance features, and an operating temperature of -55°C to 125°C.; CBD Series: The CBD series of combo-D, mixed-density D-sub connectors mixes signal, power, coaxial, high-voltage, and fiber optic interconnects.
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
Space | Markets - Amphenol Aerospace
2-Channel 4 GSPS 12-Bit Analog Input A/D Connector; 4-Channel 370 MSPS 16-bit Analog Input A/D Connector; 4-Channel 160 MSPS 14-bit Analog Input A/D Connector Multimode Fiber Output; 8-Channel 160 MSPS 14-bit Analog Input A/D Connector; CRATE; Ethernet Switches. RaptorLink 64X50 SOSA Ethernet Switch; 432-Channel Mega Rugged Ethernet Switch
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 132249 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish:
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 082-6446 PDF Customer Drawing (Size: 256 kb) 82-6446 STP 3D Model (Size: 1884 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector MCX Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 252109 PDF Customer Drawing (Size: 130 kb) 252109 STP 3D Model (Size: 466 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures contacts that are used throughout our connector, cable assembly, and integrated solutions product portfolio. AS39029, High Speed and High Power Contacts are available in size 0 to size 23. Termination styles include crimp, solder, thermocouple, and compliant pin contacts. ...
MMCX Straight Solder Jack 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Jack 0.047-inch Conformable 50 Ohm. Downloads. 262125 PDF Customer Drawing (Size: 62 kb) 262125 STP 3D Model (Size: 125 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Non-Magnetic SMP Product Line Developed for Specialized Applications
Non-Magnetic SMP connectors are constructed with gold-plated, beryllium copper bodies and contacts, and PTFE insulators. They are well suited for applications such as magnetic resonance imaging (MRI) equipment where non-magnetic coaxial connectors are essential for carrying RF signals within the magnetic field where a high signal-to-noise ratio ...
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
Amphenol's 1.0mm pitch, vertical card edge connectors enable all generations of PCI Express ® (PCIe). PCIe card edge connectors support 2.5Gb/s (Gen 1), 5.0Gb/s (Gen 2), and 8.0Gb/s (Gen3) per differential signal pair and provide x1,
F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 222115 PDF Customer Drawing (Size: 110 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass:
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
Amphenol's waterproof connectors are designed to withstand harsh environments. Our connectors provide reliable and secure connections for a variety of applications, including outdoor and marine equipment, industrial machinery, and telecommunications. Toggle Nav. Search. Search. Advanced Search . Search ...