Search Results for solderless connectors
High Speed Edge Launch PCB Connectors - SV Microwave
SMA Female Solderless PCB Edge Launch Connector, 2 Hole Available Inventory: 383. SF2921-61450. SMA Connectors SF2921-61450. Add to compare list Datasheet. Part # 1285-6002 SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD Available Inventory: 2002. 1285-6002.
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3311-60014 from SV engineers. Place your order today!
PCB Connector Basics - SV Microwave
• 30° Solderless Compression Mount Connectors achieve edge launch performance anywhere on the board. • Edge Lock Connectors use tapered pins to hold the connector firmly to the PCB during reflow, eliminating the need for complex fixturing. • Pre-Tinned Connectors eliminate the risk of gold embrittlement.
Radio Frequency Connectors | Products - Amphenol
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board.
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
Explore SV Microwave's high quality 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip). Improve your RF performance today!
TR Series Multicoax Catalog High Speed | Solderless
• Better long term repeatability of connector performance • Solderless system eliminates signal distortion for clean signal integrity • Quick connection of multiple signals to PCB • 80% space savings over SMPs • High density gets TR closer to the DUT • No more failing of snap-in connectors
LiteTouch | Solderless PCB Connectors
As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors in Figure 1, below, can create undesirable results on thin (< .010”) dielectric PCB. The LiteTouch connector, shown in Figure 2, addresses this issue by maintaining a solderless connection while keeping the board material intact.
5G Communications RF Products | SV Microwave
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 990. SF1521-60115-1S. 2.92mm Connectors SF1521-60115-1S. Add to compare list Datasheet. Part # SF1521-60013 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline)
SMA Female Solderless PCB Edge Launch Connector, 2 Hole
SMA Female Solderless PCB Edge Launch Connector, 2 Hole SF2921-61450 from the leader of the RF/Microwave industry. Explore its specifications.
30° Surface Mount PCB Connectors - svmicrowave.com
Connector Types Figure 4: Mounting Pattern for 30° Solderless connectors are identical across the product line. Part Number Description 3322-60003 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30° 1622-60002 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole 30°
Press-Fit Connectors - Positronic The Science of Certainty
With press-fit connectors, you can eliminate a number of negative aspects that come along with soldering: thermal stress on the PCB, cold solder joints, shorts (caused by solder bridging), and the elimination of lead-free solder, which introduces its own set of problems. ... and numerous advantages over solderless technology make them quite ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1521-60013. Ideal for 2-hole stripline applications.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;