Search Results for solderless connectors
SJT Connectors - Amphenol Aerospace | D38999 Series II Hermetic | MIL ...
Amphenol SJT Connectors: High-performance, scoop-proof connectors ideal for demanding applications. Browse our wide selection of SJT Connectors today! SJT Connectors - Amphenol Aerospace | D38999 Series II Hermetic | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Products | Products | Amphenol Aerospace
3mm Board-to-Board Interconnect - svmicrowave.com
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
3mm Board-to-Board Interconnect - svmicrowave.com
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
HCTF - Amphenol Ardent Concepts
utilizing cutting edge high speed ports and connectors. Ideal for 400G and 800G systems, users can easily characterize all high speed lines in a simple to use form factor. The TR HCTF is designed to meet ... § Patented solderless compliant pin technology § Encourages reuse across programs, saving time and money § Consistent phase stability ...
virgin my account | Amphenol Global Search | Amphenol
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4 ... Enhance your system's RF performance with a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1621-60029-1S. ...
NUMBER GS-12-149 PRODUCT SPECIFICATION - Amphenol CS
Connectors shall be of the design, construction and physical dimensions specified on the applicable product drawings. 5.4.1 See drawing numbers 51700, 51720, 51740, 51760 and 51866 for test connector ... Signal Receptacle Contacts – Reference FCI BUS-12-111 – HPC Solderless (Press Fit) Right Angle Receptacles Signal Header Contacts – Same ...
CONEC connectors by CONEC
These connectors are used where dust and spray water occur and functioning of usual connectors would be negatively affected. These connectors are available as standard or high density in the usual pole number. D-SUB Combination and D-SUB filter connectors are also available in protection class IP67.
SMPM Male Non-Magnetic PCB Surface Mount Connector, FD - SV Microwave
Previous SMP Male Solderless PCB Com... Next SMPM Male Non-Magnetic PCB ... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMPM Male Non-Magnetic PCB Surface Mount Connector, FD P/N: 3211-40119. There currently isn't any inventory available in distribution. Please contact us to obtain this product.
Solderless F Male Coax Connector for RG-6
Centerpin Technology INC Solderless F Male Coax Connector for RG-6
NUMBER GS-12-447 PRODUCT SPECIFICATION - Amphenol CS
4.3.4 IEC 60352-5 Solderless Press-in connections General requirements, tests methods and practical guidance 4.5 Others Standards and Specifications 4.5.1 UL94-VO Flammability ... Mated connectors shall be tested with cyclic variation from -55°C to +125°C for a minimum of
Low Profile Solderless PCB Edge Launch Connectors in Stock | SV Microwave
Discover SV Microwave's cutting-edge solderless PCB edge launch connectors. Experience superior signal integrity today. Stocks are available.
3mm Board-to-Board Interconnect - svmicrowave.com
Features & Benefits Applications • Embedded computing • High density stacked PCB applications • High density multiport applications • 3mm board-to-board spacing • .150” minimum pitch between adjacent connectors • DC - 40 GHz • Low-force, solderless installation does not damage PCB • Easy to assemble, solderless design reduces yield and
Non-Magnetic RF Interconnects
2911-40023 SMA Male Non-Magnetic Connector for Ø.047” Cable 2911-40024 SMA Male Non-Magnetic Connector for Ø.085” Cable 2921-40049-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) 2921-40050-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with
SJT Connectors - Amphenol Aerospace | D38999 Series II Hermetic ...
Amphenol SJT Connectors: High-performance, scoop-proof connectors ideal for demanding applications. Browse our wide selection of SJT Connectors today! ... Special types are available, such as connectors less contacts and circular rack and panel connectors with solderless wrap contacts. For further information on special application ...
LMD and LMS | Products | Amphenol Aerospace
The linear LMD connector may be used for rack and panel or cable-to-cable applications. Plug and receptacle housings may be front or rear panel mounted. Optional keying post provides six-position keying capability. The optional center jackscrew provides ease of mating and unmating and ensures high reliability under vibration.
PRODUCT SPECIFICATION GS-12-389 - Amphenol CS
Connector family. 2.0 SCOPE This specification is applicable to the Cable and Board Connectors with part numbers 10056526-xxxLF, ... BUS-12-111 HPC Solderless (Press Fit) Right Angle c. GS-22-0007 Engineerings guidelines for RoHS information d. NC1-2722 Qualification Test Data 3.3 Other Standards en Specifications: a. IEC 60998-1
SV's New Solderless Edge Launch Connectors | SV Microwave
Explore SV Microwave's innovative solderless edge launch connectors. Achieve seamless high-frequency connections. Enhance RF performance today!
Commercial Aerospace | Markets - Amphenol
30° Solderless PCB Compression Mount Connectors SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. ... This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics ...
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
SMP Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SV Microwave offers the SMP Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) SF1211-60193-1S. Explore now!