Search Results for solidworks download student
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
01 preliminary 10/17 dal checked: approved: drawn: dal 10/03/17 dal 10/03/17 jdt 10/03/17 rohs compliant.045 1.14.250 6.35.0045±.0010 0.11±0.03 0.38
10158465-030KALF | WireLock® | Amphenol
10159549-120KCLF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 20pin C Coding
Neutral conductors and earthing terminals - FTG
Name Provider Purpose Expiry; cookie_status: ftg-germany.de: Stores your approval status for cookies on the current domain: 1 year: wordpress_logged_in_(Hashwert)
SFV14R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 14 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
Model 7703A-1000 | PCB Piezotronics
Model 7703A-1000:Accelerometer, PE, 1000 pC/g, radiation hardened, -67°F to +550°F, isolated, 10-32 mounting stud, side connector, 120 grams
G97V21322HR | Mini Cool Edge IO | Amphenol
Mini Cool Edge IO(MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Vertical, 38 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card.
Cellular Antennas | 5G, LTE, CBRS, 2G, 3G, 4G - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
RJE451881411 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE451881411.
61083-063402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-063402LF.
Industrial Wireless Sensor Communication Solutions - PCTEL
Cellular Wireless Sensor Endpoint WSE-13X0 The PCTEL Cellular Wireless Sensor Endpoint (WSE) family is a versatile Industrial IoT solution that offers multiple sensor options to monitor a variety of physical conditions using cellular technology.
Model k9919c | PCB Piezotronics
Documents & Downloads; Stand-alone, turnkey microphone comparison calibration system. Includes PC controller, data acquisition card, pre-installed software, reference microphones, cables and mounting accessories. Operates from 20 Hz to 20 kHz per IEC 61094-5. Specification Notes.
Amphenol Network Solutions > 1RU CABLE MANAGER
1RU cable manager, 19" rack mounted.
MicroSpace™ 1.27mm - Amphenol CS
10142348-004LF. MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 4 Ways
Login | SV Microwave
Login to our site here for an improved experience and faster checkout
Model 081A27 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USBF TV is a range of reinforced USB 2.0 connectors designed for use in harsh environments. These connectors are based on the MIL-DTL-38999 series III standard and feature a threaded locking mechanism to ensure a secure and reliable connection. They are also sealed against fluids and dusts to an IP68 rating, making them suitable for use in demanding applications such as ...
GSD090012SEU - SD | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of SD , part number GSD090012SEU.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches
Downloads. 115101-19-XX-XX PDF Customer Drawing (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116:
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized
Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 919-422J-71P12G STP 3D Model (Size: 89 kb ) 919-422J-71P12G PDF Customer Drawing (Size: 109 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: