Search Results for solidworks software versions
SmartFlex Diesel Flow Meter, 5-250 LPH, Single-Chamber, Alloy housing ...
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
2023 - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Germany - KAYE
The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life ...
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
T 3361 001 - M16 Female straight cable connector with intern
Version: Straight; Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 35 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1500V; Contact Resistance: 5mΩ; Operating Temperature ...
C091 31D004 100 2 - M16 Female cable connector with internal
Version: Straight; metal; Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP67/ 65 (in mated condition) Insertion/Withdrawal Force: 30 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Contact Resistance: 5mΩ; Gasket: Neoprene; Operating Temperature:-40°C ...
Netherlands - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
The Evolution of Smart Speakers - amphenol-cs.com
Wi-Fi speakers are a much more advanced version of Bluetooth speakers. These connect to the host device with a Wi-Fi connection. These connect to a longer distance than the Bluetooth devices. It also helps in sourcing the audio from multiple sources and provides higher resolution playback. Smart Speakers
Mexico - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
T 3505 005 - M16 Female right angled cable connector with in
Version: Right angled; Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 60 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 100V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1200V; Contact Resistance: 5mΩ; Operating ...
KAYE - Europe, Middle-East, Africa & Asia
The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life ...
Teams - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
mfev 730 guide | Amphenol Global Search | Amphenol
NPA-730 23.3V 3.135 V to 3.465 V NPA Compensated, digital I C. 3 Parameter Units Min Max Analog Performance Parameters 5 volt Excitation ... • Refer to application guide 910-289 for more information. • Product is RoHS:2010 compliant. • For low pressure version, see datasheet AAS-920-644E.
Uncategorised - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Process Automation Ltd. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
DBO5W5S500G30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 5W5 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 1.6mm PCB Thickness.
n2 series | Amphenol Global Search | Amphenol
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Temposonics
Temposonics® Magnetostriktive lineare Positionssensoren EH SSI Datenblatt – Druckfester Sensorstab – Betriebstemperaturen bis zu +75 °C – Klein & kompakt – Ideal für Standard-Hydraulikzylinder
Infrared Sensor Application Note 4 Design of Electronics for Infrared ...
SGX Sensortech (IS) Ltd Registered in England No. 08067077 A1A-Infrared_AN4 Version 2, October 2009 INTRODUCTION This application note gives guidance on the design of electronic circuits for use with SGX Sensortech infrared ... in the software. If the frequency is increased higher than 4 Hz, the pyro outputs will be reduced. Although a lower ...
FLS6BS14N12S03 12 Position Plug, Socket, Shell Size 14, wit - Amphenol Sine
MS16M12E09G5 Size 16 PCB Contact - Long Version, Gold 5µ", 13A REQUEST A QUOTE MS16M23F Size 16 Socket Contact, Machined, Gold Flash, 13A, Wire Range .75-1.5mm², 16-18 AWG