Search Results for solidworks software versions
robustness of solution | Amphenol Global Search | Amphenol
The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to max. 250 V AC with protective ...
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
HFSS software. 3D Component Models created in a previous version of the software may be available by special request. To avoid ACIS errors, unit of measurement should be set to mm.
main | N2KView Vessel Monitoring Software
N2KView Vessel Monitoring Software. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Description - marport.com
The Trawl Navigator is compatible with the following versions of Marport 's software and equipment. Firmware and Features. This section describes the firmware and features that must be configured on MASP to set up the sensor. Technical Specifications. Main Parts. Operational Mode Indicator ...
MP16M12E06F PCB Contact - Short Version - Amphenol Sine
MP16M12E06G15 PCB Contact - Short Version, Size 16, Gold 15µ", Male. REQUEST A QUOTE. MP16M12E06G30 PCB Contact - Short Version, Size 16, Gold 30µ", Male
71600-006LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71600-006LF
Webinar - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Multiband Low Profile Antenna Series - PCTEL
Industry leading wideband performance — Outstanding coverage across multiple frequency bands with no tuning required; Low profile design — For maximum overhead clearance
S.C. TempSystem Plus S.R.L. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Account Manager Nordic
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Slovenia and Croatia Region Wilsonic d.o.o. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Ukraine, Belarus and Kazakhstan - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
VeeConnect Digital Switching Color Display - 7" LCD
Custom software applications to be rapidly created using the software development kit (SDK), and the display can be integrated into a control & monitoring system using its data logging capacity, and alarm functionality. Running Linux high performance custom software applications can be rapidly created using the software development kit (SDK).
MU 11-X/... - amphenolprocom.com
Encapsulated phasing coil. Black-chromed, stainless steel whip. Choice between general purpose tunable models. Stainless steel X-mount with M6-thread whip-fastening system.
Temposonics
Operation manuals & software are available at: www.mtssensors.com Stroke length Ordering steps 50 … 500 mm 5 mm 500 … 750 mm 10 mm 750…1000 mm 25 mm 1000…2540 mm 50 mm Standard stroke length (mm)* Stroke length Ordering steps 2 … 20 in. 0.2 in. 20 … 30 in. 0.5 in. 30 … 40 in. 1.0 in. 40…100 in. 2.0 in. Standard stroke length (in.)*
Importing a 3D Component onto a PCB Launch Model
HFSS software. 3D Component Models created in a previous version of the software may be available by special request. To avoid ACIS errors, unit of measurement should be set to mm.
PCTEL Announces LTE-LAA Testing on IBflex® Scanning Receivers
LAS VEGAS--(BUSINESS WIRE)--Jun. 12, 2018-- PCTEL, Inc. (Nasdaq: PCTI), a leader in Performance Critical TELecom solutions, announced at the DAS and Small Cells Congress today LTE-LAA (Licensed Assisted Access) testing capabilities on its IBflex® scanning receiver. LAA supplements LTE network capacity by enabling carriers to use freely available unlicensed spectrum along with their licensed ...
Webinar - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
20021321-00008C1LF | Minitek127® | Amphenol
20021121-00008T8LF. Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 8Positions, 1.27mm (0.5inch) pitch.
Kaye LabWatch® IoT - Advanced Cloud Monitoring with Intelligent Sensor ...
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.