Search Results for solidworks software versions
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series II Lightweight PCB connectors feature our PC Tail contacts with rigid attachment and significantly ease cable-to-board wiring.
Belgium - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
20021121-00012C4LF | Minitek127 ® | Amphenol
20021321-00012C4LF. Minitek127®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 12 Positions, 1.27mm (0.05inch) pitch
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
Bangladesh - kayeinstruments.com
Esta importante actualización de software implementa muchas nuevas características que mejoran en gran medida la experiencia del usuario. Ver Más . Herramienta común de elaboración de informes 1.4. La Herramienta Común de Informes es un completo software compatible con PCs basados en Windows. Le permite crear informes a partir de sus ...
NMEA 2000®U200 USB Gateway - Gemeco
This will allow the sensor’s data to be viewed in the WeatherCaster™ PC Software or other PC based navigation software. A 1.8 m (6’) USB cable and a 6 m (20’) NMEA cable and WeatherCaster PC Software are included. Mounting Dimensions: 76 mm x 51 mm (3 5/8” x 2”)
Telaire T6613/T6615 Series Development Kit - amphenol-sensors.com
The software that comes with the T6613/6615 Development Kit has only been tested on Microsoft Windows XP Professional, Service Pack 2. While the software should work on all versions of Windows XP or later, this cannot be guaranteed. IMPORTANT: Install the software before plugging the device into the USB port. This will allow the software and USB-
Ukraine - kayeinstruments.com
The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life ...
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
MicroSpace™ High Voltage selective loaded Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 3.81mm, 6.35mm, and 8.89mm pitch with 400V, 800V and 1200V. MicroSpace™ High Voltage selective loaded will be available in a staggered version with a top latch configuration
DT800 Retractable Sensor Bronze Thru-hull Analog - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to a display.
Jaltest | Networking & PC's - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
South Korea - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
The AVS Software eliminates worries about operating systems. We've made ease our standard, with preloaded software highlighted by a customized interface aimed at streamlining the validation process. ... Download a fully functional 30 days trial version here! Features. Validator AVS Wired Temperature Validation System. Enhanced data handling and ...
NOTIFIED BODY MODULE B: EU TYPE EXAMINATION CERTIFICATE - Adronics
Build Version / Revision Level: GM8193-04-000-C-FI Software Name and Version: N/A Operating Frequency AM Receiver 535 – 1705 kHz FM Reciever 88 - 108 MHz DAB Receiver 174 - 240 MHz Additional Information (modulation) AM, FM, PSK Description of Use / Function: AM/FM/DAB Low Noise Amplifier Note: T1HD only supports AM/FM
Textx - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
The AVS Software eliminates worries about operating systems. We've made ease our standard, with preloaded software highlighted by a customized interface aimed at streamlining the validation process. ... Download a fully functional 30 days trial version here! Features. Validator AVS Wired Temperature Validation System. Enhanced data handling and ...
Switch Indicator Module - gemeco.com
SIM100 output information is then displayed with networked NMEA 2000® equipment such as Maretron's DSM250 or DSM410 dedicated displays or with NMEA 2000® compatible software such as Maretron's N2KView®.
PCTEL Streamlines In-Building Testing for Critical Communications
HALIFAX, Nova Scotia--(BUSINESS WIRE)--Nov. 5, 2019-- PCTEL, Inc. (Nasdaq: PCTI) announced at APCO Canada that it is adding Digital Mobile Radio (DMR) signal quality measurements to its award-winning public safety network testing solution.PCTEL’s solution streamlines the way building owners verify first responder radio coverage to meet local code requirements for occupancy.
C091 31D006 100 2 - M16 Female cable connector with internal
Version: Straight; metal; Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP67/ 65 (in mated condition) Insertion/Withdrawal Force: 50 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 300V; Rated Voltage per UL 1977: 250V; Rated Impulse Withstanding Voltage IEC 60664-1: 1500V; Contact Resistance ...