Search Results for sop14 size
Thermocouple contact availability - アンフェノールジャパン ...
Size Well Inside Dia. +.004 –.002 Well Depth +.031 –.000 Solder Well Barrel Outside Dia. 12 .125 .250 .166 ±.003 16 .094 .188 .125 RECOMMENDED WIRE I Chromel - Alumel Use wire in accordance with MIL-W-5848 II Iron - Constantan Use wire in accordance with MIL-W-5845 Thermocouple contact availability +.002 –.004. 50 Shell Size and Arrg.
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
901-9221-1A PDF Customer Drawing (Size: 709 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A: Contact Finish: Gold:
Simplified condition-based monitoring - Wilcoxon Sensing Technologies
Wide selection of sensitivity, frequency range, temperature range, size, specialty iT series intelligent transmitters • Accepts measurements from accelerometers, velocity transducers or dual-output sensors • Two mappable 4-20 mA outputs • Dynamic output available (iT300 series)
PRODUCT DATA DRAWING - REL. NRN 41754 08/10/17 STW DATE APPROVED
size see notes see notes scale: 6:1 unless otherwise specified dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs third angle projection 95077 sf1133-6019 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10.
Powerlok™ Connector - Amphenol Technical Products International
1111 Power Lok TM 180 Degree Bus bar Lug Receptacle Powerlok TM Receptacle 180 Degree Busbar Lug Thread Pin Tubular L~g 90 Degree Busbart.ug I 180 Degree BusBar Lug Thread Pin 1POS Tubular Lug 90 Degree Busbar Lug 3POS 1POS 3POS 1POS 2POS 3POS 1POS
RECOMMENDED PCB SCALE 5.000 DIMENSIONS - Amphenol
cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are: # .015 (0,381 mm) # .005 (0,127 mm) 2 place decimal 3 place decimal angles # 1$ 0.250 ref 0.020 ref 0.295 ref 0.155 ref 0.065 ref 0.200 ref typ(2) 0.100 ref typ(2) 0.060 ref typ(4) 0.095 ref typ(2) 0.105 ref typ(2) 0.250 ref 0.040 ref typ(4) ref ...
AT60-14-0144 | Gold-Plated Male Contact, Standard Pin - Amphenol Sine
AT60-14-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16, 14-18AWG. Comparable to PN# 1060-14-0144
Level Plus - temposonics.com
Size (electronics enclosure): Refer to dimension drawing, page 3 Mounting (typical) : • C4 Transmitter: 1/2 in. NPT adjustable fitting • Industrial Sensor Well: 3/4 in. NPT adjustable fitting or flange • Sanitary Sensor Well: Sanitary process cap Wiring: 2-wire connection, shielded cable or twisted pair to screw terminals through
Socket Junction Modules Stud Mount Series II Size 16, 20, 22
Stud Mount Series II Size 16, 20, 22 Socket Grounding Modules Part Numbers Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Stud / Shell: Copper Alloy, Gold Plated per SAE-AMS-2422. Tin Plating per ASTM-B545 Also Available as an Alternate
Amphenol
Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway SLP HP RA Type M 3.6mm 70A 6 6mm2 B W/ Back shells S IP67 O Orange 10 10mm2 1 20° B 8.0mm 200A 35 35mm2 B Black 50 50mm2 N Non-Sealed 2 30° C 10.3mm 350A 70 70mm2 R Red 95 95mm2 Product Series Type RADSOK® Size Termination Style Panel Mount Sealing Color Keyway SLP HIR Receptacle ...
NUMBER GS-12-1092 PRODUCT SPECIFICATION - Amphenol CS
9.3 The sample size is listed for each test in section 9.7 Qualification Test Table. 9.4 Acceptance 9.4.1 Electrical and mechanical requirements placed on test samples as indicated in paragraphs 6.0 and 7.0 shall be established from test data using appropriate statistical techniques or shall otherwise
RT06142SNH03 Plug, Female, with O-ring Seal, Mixed 2.5mm & 16AWG, 23A ...
RT06142SNH03 Plug, Female, with O-ring Seal, 4 Contacts, Sizes 2.5mm & 16, 23A & 13A/500V, Shell Size 14
AXOS-E - amphenol.co.jp
n Fiber size: 50/125 and 62,5/125 μm. n Cable type : 4 to 7 mm OD Tactical tight structure. n Durability : 2500 mating cycles. n Operating Temperature : -40°C, +85°C. n Termination and Maintenance tool kits available. n Drums and accessories available. • Army, Navy and Airforce optical networks. • Broadcasting. • Federal emergency.
ICP MICROPHONE SYSTEM Revision: F - pcb.com
Size (Diameter x Height)(with grid) 0.28 in x 2.07 in 7.1 mm x 52.6 mm Size (Diameter x Height)(without grid) 0.25 x 2.02 in 6.35 mm x 51.3 mm Weight 0.27 oz 7.8 gm [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
ATSeries - Amphenol Sine
-The increased size and tactile design of our clips allow for easier mating and unmating Recessed Sealing Area - The recessed cavity allows for a secure fitting front seal. For more inormation, contact: Customer Service, +1 800 394 7732, csramphenol-sine.com
Data Sheet Level Plus - temposonics.com
h Process connection size B 1 in. (NPT or BSPP only) D 2 in. (DN50) E DN65 F 3 in. (DN80) G 4 in. (DN100) H 5 in. (DN125) J 6 in. (DN150) X None i Number of DT‘s (Digital Thermometers) 0 None 1 One DT 5 Five DT‘s (Modbus or DDA) K Twelve DT‘s (Modbus only) M Sixteen DT‘s (Modbus only) j DT‘s placement F Evenly spaced per API C Custom ...
7/8” MIN Series Size I Field Wireable Plugs
MIN Series Size I Cordsets A # of Poles Female Faceview Rating Wire AWG Cable O.D. Range Male Straight Female Female Threads Male Threads Straight 3 600V MAX 18A MAX 14-22 AWG 5-13 mm MIN-3MP-FW MIN-3MPM-FW MIN-3FP-FW 8-17 mm MIN-3MP-FWX MIN-3MPM-FWX MIN-3FP-FWX 4 600V MAX 15A MAX 14-22 AWG 5-13 mm MIN-4MP-FW MIN-4MPM-FW MIN-4FP-FW
User Guide: Manufacturing Guidelines - PCB
B. Thread Quality/Tap Drill Size and Depth 1. Unless the thread surface is otherwise specified on the drawing, the surface finish of the thread flanks and roots shall be no greater than a 63 finish for external threads and a 100 finish for internal threads. 2. Tap Drill Size may not be listed on print; if listed, hole tolerance is prior to ...
RT00142PNHEC Square Flange Receptacle, Male, with O-ring Seal and End ...
RT00142PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Sizes 2.5mm & 16AWG, 23A & 13A/500V, Shell Size 14