Search Results for source code arch linux
Model M641B01 4-20 mA Output Velocity Sensor Installation and ... - PCB
Figure 1 – wiring: loop powered Figure 2 – wiring: loop powered/DC source If using a standard DC power supply, install either an ammeter and/or load resistor in line with the output, Pin B or Blue Wire. The resistor will generate a DC voltage that is proportional to current by: V = IR If R = 500 ohms and I = 6 mA, then V = 3 VDC Note:
ATV06-18SD 18 position plug, Size 16 contact, key D, standar
ATV06-18SD 18 position plug, Size 16 contact, key D, standard seal. Comparable to PN# DTV06-18SD
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ
source in accordance with the UL approval Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC
Temposonics
Temposonics® Magnetostriktive lineare Positionssensoren EP2 SSI Datenblatt – Optimales Preis- / Leistungsverhältnis – Betriebstemperaturen bis zu +75 °C
Abgekündigt - Temposonics
EtherCAT Temposonics® Baureihe RP-Profil RH-Stab Aufbau ProfilTemposonics® RP: S-Magnetschlitten,Gelenkoben V-Magnetschlitten,Gelenkvorn G-Magnetschlitten,Gelenkspielfrei
Voltage Compensated, Media Isolated, High Pressure Sensors
components to construct a constant current source. These sensors enable field interchangeability with a calibrated FSO of 100 mV ±1 %. As with all NPI media isolated sensors, they are designed to operate in hostile environments and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor. The piezoresistive
Model 356A05 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Model Number 356A05 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 54444 Performance ENGLISH SI Sensitivity(± 20 %) 0.25 mV/g 0.025 mV/(m/s²) Measurement Range ± 20,000 g pk ± 196,200 m/s² pk
Type YQ Series - amphenol-sensors.com
packaging required, replace N in the product codes shown in the table as follows: Bandoliered T Loose-packed N Packing Method (Reference Only) Loose Pack (N) D ≤ 5 mm 2500 PCS/box 5mm< D≤8mm 2000 PCS/box 8mm< D≤10mm 1500 PCS/box 10mm< D≤13mm 750 PCS/box D> 13mm 500 PCS/box Tape and Reel Pack (T) D ≤ 5mm 1500PCS/box Tape and reel pack form
Datenblatt R-Serie V RP5 Analog - Temposonics
I 7 I Temposonics® R-Serie V RP5 Analog Datenblatt GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Zubehör Katalog 551444 Positionsmagnete M5 20 43 14 17,2 40 18° 25,3 40 18° 57 14 8,2 25,3 49 M5 17,2 24 18° 20 43 40 25,3 M5 18° 40 25,3 20
Model 350B23 Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g range ...
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches a decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3
HY-TREX INDUSTRIAL ETHERNET CAT6A - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 800-521-7935.
Marine Antennas CXL 1800-6LW - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Approximately 5.4 dBd gain. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
Model 034W10 4-conductor, twisted bundle, low noise, shielded ... - PCB
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Lieferantenhandbuch Rev. 07 26.04.2024 EN-final - Amphenol
w p í } ( í ô 4xdolilfdwlrq skdvh 6xssolhu uhohdvh 7kh vxssolhu pxvw pdlqwdlq dq dfwlyh txdolw\ pdqdjhphqw v\vwhp 40 v\vwhp fhuwlilhg wr lqwhuqdwlrqdo
Model 010G25 4-conductor, shielded, FEP cable, 25-ft, 4-socket plug to ...
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in jbrackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
NTC Type NDM - amphenol-sensors.com
code r25°c ± 1% code r25°c ± 2% code r25°c ± 3% code r25°c ± 5% code r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndm102c2r1 ndm102c2r2 ndm102c2r3 ndm102c2r5 ndm102c2r10 2000 2 3540 ± 1% 257 (125) ndm202c2r1 ndm202c2r2 ndm202c2r3 ndm202c2r5 ndm202c2r10 5000 2 3540 ± 1% 257 (125) ndm502c2r1 ndm502c2r2 ndm502c2r3 ndm502c2r5 ndm502c2r10
00044060504 - Amphenol Air LB
Bracer Ø 6,5 mm Thickness 5 mm
Temposonics
I 2 I Temposonics® R-Series V RP5 POWERLIN Data Sheet 5 3 1 esemen ce 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS