Search Results for source code arch linux
Temposonics
THE NEWV TION Temposonics ® Magnetostrictive Linear Position Sensors TempoLink Smart Assistant Operation Manual
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NovaSensor Filtration Air Restriction (FAR) Sensor
FMA Code Description 300 Analog Amplified Output, 3.3 VDC Excitation, Calibrated 500 Analog Amplified Output, 5.0 VDC Excitation, Calibrated Code Description 05W 5 in H2O (1.25 kPa) 10W 10 in H2O (2.5 kPa) 40W 40 in H2O (10 kPa) 001 1 Psi (7 Kpa) 005 5 Psi (35 kPa) Code Description GV Vacuum Gage GP Positive Gage
Telaire T6613/T6615 Series Development Kit
manual, software protocol and code samples. Hardware Installation The T6613/6615 CO 2 OEM module is a sensor on a printed circuit board and should be treated as carefully as any other printed circuit board. Take appropriate precautions to prevent damage from electrostatic discharge, mechanical stresses, and thermal abuse during installation.
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
I 5 I Temposonics -Series V P5 EtherCAT ® Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets M 0 (07 43 (16 14 (0 17 (067 40 (17 1 3 (1 18° (1.65) (0.55)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC.
PCB Piezotronics | Measure vibration, pressure, force, and more
CODE IDE-NT. NO. 52681 SCALE: 12912 SHEET . Created Date: 4/11/2013 3:43:57 PM ...
Plug Clicker nut 4 Modules Composite Rugged Without plating
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NPI-19 NovaSensor Sensors
NPI-19 Series Medium Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls
Repair and Maintenance Returning Equipment Contact Information ... - PCB
source for proper operation. A typical sensing system includes an ICP® sensor, ordinary two conductor cable and a basic constant current power supply (as shown in Figure 2). The signal conditioner consists of a well-regulated 18 to 30 VDC source (battery or line-powered), a current-regulating diode (or equivalent constant
MN654PW02-Mxxx 6 Position/5 Used Receptacle, Female, Interna
MN654PW02-Mxxx 6 Position/5 Used Receptacle, Female, Internal Threading. Comparable to part number(s): 888N-D65AF1
Level Plus - temposonics.com
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
Temposonics
I 6 I Temposonics® EP / EL Start / Stop Data Sheet ORDER CODE b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile c Stroke length X X X X M 0050…3000 mm X X X. X U 002.0…118.0 in. f Output R 3 Start / Stop with sensor parameters upload function d Connection type D 8 4 M12 (8 pin) male connector e Operating voltage