Search Results for south pacific ocean
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMPM Male PCB Thru-Hole Connector, R/A, FD. This high-performance PCB thru-hole connector is available in stock. Get the product now!
SMP Female Cable Removal Tool 500-12-019 - SV Microwave
SV Microwave offers SMP Female Cable Removal Tool 500-12-019 which is available through various distributors. Check this out now!
2.92mm Male to 2.92mm Male 500mm Cable Assembly for .085 Cable
SV Microwave newly released a 2.92mm Male to 2.92mm Male 500mm Cable Assembly for .085 Cable. Place your order and enhance your RF connections.
SMA Female PCB Thru-Hole Connector 2985-6004 | SV Microwave
SV Microwave proudly presents the SMA Female PCB Thru-Hole Connector 2985-6004. Check out the product specifications and place your order.
SMA Male Termination, Bead Chain 8018-6174 - SV Microwave
Discover the SMA Male Termination, Bead Chain 8018-6174 product line. Check out the assets CAD Model and Datasheet for design information.
2.92mm Female Connector for .047 Cable - SV Microwave
SV Microwave introduced a 2.92mm Female Connector for .047 Cable SF1521-60039 with higher-level features and specifications. Explore more!
NSME Socket D38999 Contact (Size 12) for .085 Cable - SV Microwave
The NSME Socket D38999 Contact (Size 12) for .085 Cable 8001-4104 by SV Microwave. Enhance your RF performance with us, place your order today!
2.4mm Female to SMPM Male, FD, Flange Mount Adapter, 2 Hole, with ...
A 2.4mm Female to SMPM Male, FD, Flange Mount Adapter, 2 Hole, with Screws 1116-6095 was designed and developed by SV engineers. Explore the product data!
SMP Male PCB Thru-Hole Connector, R/A, SB - SV Microwave
Attribute name Attribute value; RF Series SMP : Orientation (Body) Right Angle
2.4mm Female to 2.92mm Female Adapter SF1116-6004 | SV ... - SV Microwave
A 2.4mm Female to 2.92mm Female Adapter SF1116-6004 from SV Microwave. Explore the various specifications mechanical, electrical and environmental.
SMPM Female Bullet Removal Tool 500-32-007 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male PCB Surface Mount, 2 Port (Glass Seal), FD
SV's SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 features a glass seal with a low CTE to survive solder reflow. Access the design resources now!
2.4mm Female to SMP Male, FD, Flange Mount Adapter, 2 Hole, with Screws
The high ranking 2.4mm Female to SMP Male, FD, Flange Mount Adapter, 2 Hole, with Screws 1116-6093 is now available at SV Microwave.
2.92mm Female Bulkhead to 2.92mm Male 12" Cable Assembly for .047 Cable
The high performance 2.92mm Female Bulkhead to 2.92mm Male 12" Cable Assembly for .047 Cable is now available at SV Microwave. Place your order today.
SMP Male PCB Thru-Hole Connector, FD - SV Microwave
The SMP Male PCB Thru-Hole Connector, FD P/N: 1211-40169 by SV Engineers. It has a high number of mating cycles, SB 1000 and LD 500. Explore now!
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here.
UltraPass OverPass Assemblies | High Speed Input Output | Amphenol
224G CONNECTION DIRECTLY FROM CHIP SITE TO EXTERNAL PORTS. UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
BMMA Female Snap-In Float Mount Connector for .085 Cable
The BMMA Female Snap-In Float Mount Connector for .085 Cable 1440-6001 with high performing capabilities. Check out the stock details here!
SMA Male Connector, Lockwire Holes, for .141 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes, for .141 Cable M39012/79B3002. Get the product through our distributors Mouser, Digi-Key and Master Electronics.
SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 SuperFlex ...
Get the SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 SuperFlex Cable 7032-9436 from the global leader of the RF/Microwave industry.