Search Results for south pacific ocean
SMA Male Connector, Lockwire Holes for .085 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes for .085 Cable M39012/79-3007 is now available at SV Microwave. Get the products through our distributors.
SMA Male to SMA Male 24" Cable Assembly for .085 Cable - SV Microwave
SV has introduced the SMA Male to SMA Male 24" Cable Assembly for .085 Cable 7029-2554. Place your order to enhance your RF performance!
2.4mm Male to Male Adapter SF1116-6039 - SV Microwave
A 2.4mm Male to Male Adapter SF1116-6039 is perfectly engineered by SV Microwave. Check out the product specifications and elevate your RF performance!
BZ Female Flange Mount Connector, 2 Hole, for .141 Cable
SV Microwave offers the BZ Female Flange Mount Connector, 2 Hole, for .141 Cable SF8835-6000 with high-performing capabilities. Explore now!
2.92mm Male Connector for .141 Cable - SV Microwave
A 2.92mm Male Connector for .141 Cable SF1511-60044 was developed by SV. And now available with higher-ranking performance. Explore now!
2.4mm Male to 2.92mm Female Adapter - SV Microwave
SV Microwave has launched a 2.4mm Male to 2.92mm Female Adapter SF1116-6002 with high ranking features. Explore the product's specifications here!
2.4mm Female Connector for .085 Cable - SV Microwave
SV Microwave proudly presents the 2.4mm Female Connector for .085 Cable SF1621-60009 with superior electrical, mechanical and environmental specs.
SMA Female Bulkhead Cable Connector, Non-Reflective for .085 Cable
Elevate your RF connections with SMA Female Bulkhead Cable Connector, Non-Reflective for .085 Cable 2921-61689. Check out the technical specifications now!
SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD - SV Microwave
SV Microwave offers the SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD" 1285-6002. Check out the technical specifications now!
SMA Male to SMP Male Adapter, FD SF1129-6153 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
LRM - Line Replaceable Module | Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
SMA Female to Male Adapter, R/A 2994-6602 - SV Microwave
The RF series SMA Female to Male Adapter, R/A 2994-6602 by SV engineers. Check out the detailed information about the product and place the order now!
BMMA Male PCB Edge Launch Connector, .117" PCB Thickness
The BMMA Male PCB Edge Launch Connector, .117" PCB Thickness" 1411-60007 was designed and developed by SV Engineers. Explore the product here!
Military | Markets | Amphenol Aerospace
Jet Aircraft and Helicopters. As key features and avionics systems in military helicopters, jets and fighter aircraft become more sophisticated, so does the need for interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
T1075UE62122 | OSFP | Amphenol
Amphenol is one of the leading manufacturers of OSFP connectors. Contact us today for more details of OSFP, part number T1075UE62122
8609153003LF | DIN PCB ACCESSORIES | Amphenol
DIN PCB ACCESSORIESDIN PCB ACCESSORIES8609153003LF. The information below is for reference only. For more technical details, refer to product specification and application specification.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV proudly presents SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF2921-61356-2S.
SMPM Male PCB Thru-Hole Connector, FD - SV Microwave
The SMPM Male PCB Thru-Hole Connector, FD P/N: 3211-40141 offered by SV Microwave. Check out the product availability here!
BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable
SV engineers designed the BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable SF9821-60003. Access the design resources Datasheet and CAD Model now!
SMPS Male to 2.4mm Female Adapter, FD SF1116-6021 | SV Microwave
SV Microwave proudly presents the SMPS Male to 2.4mm Female Adapter, FD SF1116-6021 with high performing capacity. Explore the product specifications!