Search Results for sp02c-20-41px005
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
FOUR CHANNEL, ICP® SENSOR SIGNAL CONDITIONER - PCB
Model Number 482C16 FOUR CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Revision: F ECN #: 45020 Performance ENGLISH SI Channels 4 4 Sensor Input Type(s) ICP®, Voltage ICP®, Voltage Voltage Gain x0.1 to x200 x0.1 to x200
Model M052BR005AB | PCB Piezotronics
2-socket, molded composite connector (MIL-C-5015 compatible) to BNC jack with 5 meters of General purpose, polyurethane jacket Model M052BR005AB
Model M052AE020BZ | PCB Piezotronics
Model M052AE020BZ:2-socket environmental boot connector (MIL-C-5015 compatible) to Blunt cut cable with 20 meters of General purpose, polyurethane jacket . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
ICP® PRESSURE SENSOR - PCB
Model Number 102M295 ICP® PRESSURE SENSOR Revision: C ECN #: 55146 Performance ENGLISH SI Measurement Range(for ±5V output) 3,500 psi 24,133 kPa [1] Sensitivity(± 15 %) 1.5 mV/psi 0.217 mV/kPa
Model 042AC015AB | PCB Piezotronics
2-conductor twisted/shielded pair, lightweight polyurethane jacketed cable, 15-ft, BNC plug to BNC jack
Force Sensor Mounting Accessories | PCB Piezotronics
Force Sensor Mounting Accessories. Using force sensor mounting accessories by PCB® is a best practice for quality sensor installation. When you install your force sensors with these accessories you can avoid time consuming errors.
ICP® SENSOR SIGNAL CONDITIONER WITH PEAK HOLD OUTPUT SIGNAL - PCB
Model Number 410C01 ICP® SENSOR SIGNAL CONDITIONER WITH PEAK HOLD OUTPUT SIGNAL Revision: NR ECN #: 49765 Performance ENGLISH SI Channels 1 1 Sensor Input Type(s) ICP® ICP® Voltage Gain(+/- 10%)Software Selectable) X1 X2 X4 X8 X10 X16 X20 X1 X2 X4 X8 X10 X16 X20
ire and Cable Thermo-Trex Conductor and Multi-Pair Cable 2000 Shielded ...
41329 14/12 20 0.639 335 55006 41332 12/4 55 0.439 204 55004 41334 12/8 38 0.577 339 55006 41337 10/4 74 0.564 319 55006 Multi-Pair Cables 41360 18/2pr 21 0.503 168 55005 41361 18/3pr 18 0.535 191 55005 41362 18/4pr 14 0.588 262 55005 41367 20/3pr 12 0.528 175 55005 41369 20/6pr 7 0.679 296 55007 41373 22/3pr 8 0.505 154 55006 41374 22/4pr 7 0. ...
Amphenol Assembletech
Wire Size:20~22AWG, Tinned Copper,OD: 1.65 MM Lock to Mating Part:With Latch Plating:Tin(75u” min) over Ni(50u” min) Color: Black Environmental Compliance:RoHS Flammability:Thermoplastic UL94V-0, wire VW-1 Sealiable ® M 2.5mm Pitch. Product Description:Waterproof Sealiable® Miniture 2Pin Pitch 2.5mm Male to Female Cable ...
www.connectpositronic.com
www.connectpositronic.com
PRODUCT PORTFOLIO - svmicrowave.com
30 MHz to 3 GHz 20 dBm Mating Cycles 500 Min 3 GHz to 40 GHz 20 dBm Vibration MIL-STD-810 VITA 67.3 SMPM 10-Port Backplane Connector Module SV PN: SF9321-60059 VITA 67.3 SMPM 14-Port Backplane Connector Module SV PN: SF9321-60086 Aligned VITA 67.3 SMPM Backplane Contact For Ø.086” Cable SV PN: 3221-40066 VITA 67.3 SMPM Backplane Contact For ...
C:Users orceDesktopMiniBoss Data SheetsC-MN41PW02-a1 - Amphenol Sine
temperature range: -20°c to +105°c protection: ip67 (mated condition) mating cycles: >500 vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 10a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms
Millipacs Accessories | FCI Basics | 2mm Hard Metric Series| Shrouds ...
FCI Basics offers a wide range of accessories compatible with 2mm Hard Metric (HM) series Millipacs® connectors like shrouds, coding keys, guiding systems and power contacts
Stainless Steel Flexible Tubing
TP WIRE & ABLE USA 800-521-7935 ANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Amphenol Amphenol Taiwan Corporation Sheet 1
a 25ps(20~80%) rise time Mated 85Ω±10% (93.5Ω~~76.5Ω) Differential insertion loss of high speed pairs EIA-364-101 The measured differential insertion loss SDD21, -1 dB minimum Mated The range for this frequency domain measurement is 100 MHz to 12GHz Differential Return loss of high speed pairs The measured differential
Data Sheet Level Plus - temposonics.com
Output signal/protocol Modbus RTU, DDA, Analog (4…20 mA), HART® Order length 1575…22000 mm (62…866 in.) (order length equals the measurement range plus the inactive zone / contact factory for longer lengths) Inherent accuracy ±1 mm (0.039 in.) Repeatability 0.001% F.S. or 0.381 mm (0.015 in.) whichever is greater (any direction)
Millipacs® 2mm Hard Metric Series - Right Angle - Amphenol CS
§ Operating Current: 1.5A at 20°C 1.0A at 70°C § Test Voltage: 750Vrms § Contact Resistance: 20MΩ max. § Insulation Resistance: 104MΩ min. ENVIRONMENTAL § Operating Temperature Range: -55°C to +125°C SPECIFICATIONS § Product Specification: GS-12-203 § Application Specification: GS-20-022 TARGET MARKETS/APPLICATIONS
PROPRIETARY AND CONFIDENTIAL 4X 2.26 THRU ALL 4-40 UNC THRU ALL AA
4X 20.32 4X 30.48 R1.59 TYP CC 50.50 OUTER RIVETS 26.00 INNER RIVETS DETAIL D SCALE 3 : 1 ENGRAVING INDICATING DUT POCKET SIZING. Title: FSKBRO2397BG1005 - Sheet1 Author: Tom Martin Created Date:
Model A320C15 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to ...
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 ohm ≤ 100 ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.25 to 2.0 sec 0.25 to 2.0 sec Settling Time(within 10% of bias) <5 sec <5 sec Spectral Noise(1 Hz) 2800 µg/ √Hz 27,468 (µm/sec 2)/ Hz [1]