Search Results for space qualified nylon wire
MIL-DTL-38999 and 2M AmpheSEAL High Pressure Connectors
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI.
Torque Sensors | PCB Piezotronics
The technology behind our torque sensors are strain gages. These gages are arranged into a Wheatstone Bridge circuit, which converts the physical, mechanical force into an electrical signal that can be filtered, displayed, and recorded for further processing.
M7525 SERIES | DC-DC Power Supplies - Amphenol Aerospace
The M7525 military power supply is a rugged DC to DC converter. The M7525 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 800W.
Compression Connectors | Server & Storage | Amphenol
Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge. Standard. ... Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers ...
150WXRS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
38999 Connector Savers - Amphenol Aerospace | 38999 Plus
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
Fiber to Antenna (FTTA) Interconnect Solutions - Amphenol Aerospace
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
TNC Straight PCB Jack Through Hole 50 Ohm | 031-71063 - Amphenol RF
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature:
Model 050FV010HX | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Infinity Premise Amplifiers - Amphenol Broadband Solutions
PRODUCT SPECIFICATIONS IPA1000 Series Reference PS-IPA1000-14A05-01. Infinity Premise ™ Amplifiers. IPA1001 IPA1002 IPA1004
Model 1403-05ADB | PCB Piezotronics
Model 1403-05ADB:Dual bridge, fatigue rated, low profile load cell, 5k lbf FS, 5/8-18 (F) thd, PT02E-10-6P connectors
High Power 5015 Connectors with Advanced Contacts
High Power 5015 connectors are based off of MGT-5015 and Matrix 5015 while utilizing Radsok and Temper-Grip high current & high temperature socket contacts
Reflow Stable PCB Connectors In Stock - SV Microwave
SV Microwave’s Reflow Stable PCB Connectors are in stock through distribution. These connectors feature a design that ensures a PCB connector maintains its physical integrity as it goes through the high temperatures found in a reflow oven.
TECHNICAL FEATURES - rfstechnologies.com
DC Wire Jacket Material PVC/Nylon DC Cable Single Bending Radius mm (in) 83 (3.3) DC Cable Diameter mm (in) 6.45 (0.25) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out length (Top) mm (in) 650 (26)
QWLD Connectors | High Power | Products | Amphenol Aerospace
QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive.
Model 050LQ006DP | PCB Piezotronics
Model 050LQ006DP:2-cond. twisted/shielded pair, coiled polyurethane cable, 6-ft, 2-pin MIL w/ env. sealed backshell, extended strain relief to 7-pin LEMO c Item added to your cart Main Menu
Model 3501B1260KG Piezoresistive Accelerometer Installation and ... - PCB
For certain applications not requiring a signal cable, surface mount technology (SMT) style sensors are available upon request. Contact PCB Application Engineers to discuss specific application requirements. When choosing a mounting method, it’s important to take characteristics like location, temperature, environment, and
Dual-Polarized Directional Array Antenna - PCTEL
For point-to-point wireless backhaul, point-to-multipoint trackside WiFi, and a range of other broadband wireless access applications, this dual port, dual-polarized directional array antenna combines two antennas into a single, small-footprint package.
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A: ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Standard:
Pan Assembly >> FTG – Friedrich Göhringer Elektrotechnik GmbH
Here, the Pan Assambly busbar is used to save space in tight applications. Also, the feed is not done from below but above the pins of the busbar. The so-called Pan Assambly busbars are therefore not only used in domestic installations, but also in solutions such as in industrial distribution boards or in connection with main switches.