Search Results for space qualified nylon wire
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
00112032102BJV - Amphenol Air LB
Crimp Terminal Without seal #16
00190104000 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
00158230202 - Amphenol Air LB
Socket Model ASNE0251 14 contacts #16 With contacts
Long flanged Receptacle monomodule With conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
00111530202 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 ...
Model NE | PCB Piezotronics
Model NE:NIM-CAMAC coaxial plug (LEMO FFA.00.250.NTAC22Z plug, GMA.00.018.DN black bend relief)
ABS1695 brackets | Products Amphenol Air LB
Toggle Nav. Search. Search
00111510202 - Amphenol Air LB
Module 1100 21 contacts #22 Marking AALBF
00111530403 - Amphenol Air LB
Module 1100 8 contacts #16 Marking AALBF + NSA standard P/N
32428041000BMT - Amphenol Air LB
Assembly 3242 0.3750-24 UNF (Ø 9,52) - H: 35 mm - pitch of 36 With NSA 5050 nuts, wave-washers, pillar bolts and cover 4 terminals
Long flanged Receptacle monomodule With color coding plate With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
4.1-9.5 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. 7-16 Jack to 7-16 Jack ...
1900SIM connectors - Receptacles | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Plug SIM serie3 Monomodule Bright nickel Polarization D
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
35599118787PSU - Amphenol Air LB
Plug 3559 Fitted with pin module SIME0912P (marking BACC)
32405034002 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 Without wave-washers 3 terminals
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
SIMAD68K - Amphenol Air LB
Rear accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
32426042002BMT - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts and wave-washers 4 terminals