Search Results for spatial angle
MCX Straight PCB Jack Through Hole 50 Ohm | 252104-01
MCX Right Angle PCB Jack Through Hole 75 Ohm 919-300J-71A. MCX Straight PCB Jack Through Hole 50 Ohm 919-432J-51S. MCX Straight PCB Jack Surface Mount 50 Ohm 252117. MCX Right Angle PCB Jack Surface Mount 50 Ohm 919-305J-51P. MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 252122.
UG-30C/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle 082-213-1001. UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67 082-66. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 082-6348. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 172371.
58-533725-26s | Amphenol Global Search | Amphenol
Search Results for 58-533725-26s D-Shaped Connectors | Products | Amphenol D-Sub Hybrid Connectors. Amphenol ICC's TW Hybrid D-Subminiature connectors offer a wide range of termination options for board and cable ends, bringing up an overall solution of cable and PCB assemblies. The terminations include Straight and Right Angle for the board ...
MILVA NGVA USBコードセットおよびジャンパ - アンフェノール・ソカペックス
Amphenol Socapexは、MILVA NGVA USBコードセットおよびジャンパを提供します。これらは工場でテスト済みで、MILVA NVGA規格に従ってすぐに取り付けられます。これらのコードセットは、NATOのGeneric Vehicle Architecture規格に準拠したオーバーモールドEthernetおよびUSBケーブルを特長としています。
SMB PCB Through Hole Straight Jack 50 Ohm | 903-653J-51PX
SMB Right Angle Crimp Plug M17/152 50 Ohm 903-369P-51A2. SMB PCB End Launch Jack 50 Ohm 142297. SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-367P-51A. SMB PCB Through Hole Right Angle Jack 50 Ohm 142146-11. SMB Right Angle PCB Through Hole 50 Ohm 142317.
radsok pcb | Amphenol Global Search | Amphenol
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. ... radsok pcb | Amphenol Global Search | Amphenol RADSOK® is a technology that uses a stamped and formed flat grid to provide robust, high-density contact to the mating pin contact.
F-Type Straight PCB Plug Through Hole 75 Ohm | 531-40135 - Amphenol RF
F-Type Right Angle PCB Plug Through Hole 75 Ohm 222213. F-Type Straight PCB Jack Through Hole 50 Ohm 222201. F-Type Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 531-40192. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
2001-701X-80 - Model - xmacorp.com
third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface 5 4 3 2 1 written ...
Amphenol JT/LJT Subminiature Cylindrical Connectors
1 Amphenol® JT/LJT high reliability and high contact density with maximum weight and space savings Amphenol® JT Connector Amphenol® LJT Connector Amphenol® LJT and JT Series subminiature cylindrical connectors are qualified to MIL-DTL-38999*, Series I and II
TNC Straight Plug to TNC Straight Plug RG-58 0.75 M
TNC Right Angle Plug IP67 to TNC Straight Bulkhead Jack IP67 LMR-200 50 Ohm 500 mm ARC 095-850-222M050. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 20 M (787.40 Inches) 095-850-295M20L. TNC Straight Plug to TNC Straight Plug RG-316 3 M 095-850-273M300.
BNC CRIMP PLUG - 75 OHM FOR BELDEN 1694A AND GEPCO VSD2001 CABLE
2 place decimal 3 place decimal angles cad file approved engineer drawn third angle proj. drawing no. title date date date dwg sizedrawing no. b scale: rev sheet of rev description date revisions eco appr 4.0:1 1 1 amphenol connex 0.197 [5.00] 0.256 [6.50] 0.488 [12,40] 0.053 [1,35] 0.083 [2,10] 0.043 [1,10] 0.295 [7.50] 0.326 [8.30] 0.500 [12 ...
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
m-ue27-ac54 | Amphenol Global Search | Amphenol
Search Results for m-ue27-ac54 AFSI Certified to Supply M29504 Termini Polishing Puck - Amphenol Fiber ... Amphenol Fiber Systems International (AFSI) is now certified by Naval Surface Warfare Center – Dahlgren, VA as a provider of NAVSEA 6872813-18 fiber optic termini miniature polishing tool, NSN 5120 01 419 3142.
NMS044 - pcb.com
NMS044 Outdoor Noise Monitoring System Manual 1 Module 1 System Overview The SoundAdvisor Model NMS044 noise monitoring system is the practical solution to
Model 655A90 4 to 20 mA output, 0.0 to 0.5 in/sec pk, 3.5 to 2.0 ... - PCB
Model 655A90 4 to 20 mA output, 0.0 to 0.5 in/sec pk, 3.5 to 2.0 kHz, top exit, 4 pin, M12 Installation and Operating Manual For assistance with the operation of this product,
buy.customcable.com
Please use the link provided to access drawings
improved-performance-and-assembly-with-new-smp-connector - Amphenol RF
The recently released right‐angle SMP plug joins a robust portfolio of connectors, adapters and cable assemblies designed for high‐frequency applications. These products are compatible with all industry‐ standard interfaces of the same type and are often utilized in broadband, instrumentation and test and measurement equipment.
WARNING - Amphenol Sine
angles –1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight 4-Hole Flange
TNC Jack to TNC Plug Adapter 75 Ohm Right Angle 122353. TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead Isolated 122347. TNC Plug to TNC Plug Adapter 50 Ohm Straight 031-6203. TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead Isolated 031-4804.
Model 352C67 ACCELEROMETER KIT Installation and Operating Manual - PCB
Model Number 352C67 ICP® ACCELEROMETER Revision: N ECN #: 44362 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 491 m/s² pk