Search Results for spectrum availability
3652-35 4W E&M/ER Installation Guide - Charles Industries
The availability of features and technical specifications herein subject to change without notice. Page 1 of 6 3652-35 4W E&M/ER Installation Guide CLEI Code: D4CEZF91AA Complies with Underwriters Laboratories Standard 1459 Second Edition* CONTENTS PAGE Part 1.
3652-66 4-Wire E&M with Extended Range Channel Unit - Charles Industries
The availability of features and technical specifications herein subject to change without notice. Page 1 of 6 3652-66 4-Wire E&M with Extended Range Channel Unit
VenU ® Dual Band, Six-Port MIMO Wall Mount Directional Panel ... - PCTEL
This dual-band, directional antenna provides spatial diversity coverage of broadband wireless frequencies. Designed for outdoor installations using multiband wireless LAN access point radios, the platform provides optimal coverage for areas or events with a large number of mobile data users.
10-Port Antenna - Amphenol Antenna Solutions
OPTIONS for availability with this model. Number of RET-READY Actuators One per antenna Input Voltage +10 to +30 V Power Consumption Idle State 0.5 W Operating 4 W typical / 10 W maximum Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor tempera-
Silhouette Low Profile Transit Antennas - PCTEL
These low-profile, multiband antennas are designed for essential transit vehicle installations requiring overhead clearance. They provide wideband coverage of specific frequencies with no field tuning required, and are housed in a high impact molded ASA radome for long-lasting performance under severe environmental conditions.
In-Building DAS Testing Case Study - PCTEL
Most wireless traffic—especially data traffic—originates indoors. Distributed Antenna Systems (DAS) can add crucial in-building coverage and capacity, but ensuring quality of service requires rigorous testing of each operator’s network across multiple wireless technologies and bands.
CHAMBERED Application Data Sheet - temposonics.com
product designs, or withdraw products from availability for purchase without notice. Typographic and graphics errors or omissions are unintentional and subject to correction. Visit www.mtssensors.com for the latest product information. Title: M-Series Model MRA3/4 Sightgass Applicationdata sheet
Industrial Automation | Applications | Connectors & Cable Solutions ...
Amphenol's D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer Industrial, Military, Instrumentation and Medical.
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
5Service Class - consult Amphenol, Sidney, NY for availability 6Shell size - 10SL thru 40 7Insert pattern - see catalog 12-026, Amphenol/Matrix MS/Standard MIL-C-5105 Cylindrical Connectors, for insert availability and pattern illustrations 8Pin or Socket contact gender 9Insert rotation - W, X, Y, or Z -
Amphenol SF-NJMMEP0005-002.5M 2.5m (8.2') 800GbE OSFP 112G Cable ...
Qty Available / Availability ; SF-NJMMEP0005-002.5M: Black 2.5m (8.2') 0 / Out of stock Product Features; Product Reviews •This Product is Engineered and Manufactured by Amphenol -- The World's 2nd Largest Interconnect Company with 90-Years of Experience •Amphenol 800.0 Gbps OSFP 112G Passive Copper Cable - 2.5m (8.2ft) ...
Amphenol MP-5ERJ45UNNO-003 Category-5e Ethernet Cable (Cat5e UTP ...
Buy 3ft Amphenol MP-5ERJ45UNNO-003 CAT-5e Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-5e (Cat5e) network patch cords are designed with performance in mind. We’ve combined our very best 350MHz rated 24 AWG UTP Orange Cat5e cable with precision-terminated snagless RJ-45 connectors. Our Cat5e cables provide excellent headroom for Gigabit Ethernet applications ...
Multiple Mount GPS Mobile Antenna - PCTEL
This GPS antenna provides outstanding support for many vehicle tracking applications. It features an electrically shielded LNA PCB assembly that is permanently encased in a UV-stable, black radome, and offers various mount options for maximum versatility.
Amphenol CO-316SMAX200-010 RG316 High Temperature Teflon Coaxial Cable ...
Buy 10ft Amphenol CO-316SMAX200-010 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C. Available in multiple lengths up to 10’.
Very Low Profile Access Point Antennas for Broadband Wireless
Made to use in a wide variety of indoor applications, these very low-profile, omnidirectional antennas are optimized for operation with Reverse Polarity TNC and SMA compatible WiFi access points.
DATA SHEET - Custom Cable
2-8 PORTS 2-12 PORTS AN MF LIGHTW AVE COMPANY Custom Cable | 3221 Cherry Palm Drive | Tampa, FL 33619 | 800.446.2232 | salesteam@customcable.com | customcable.com OPTICAL CHARACTERISTICS SINGLE MODE MULIMODE
Amphenol AIPC Supplier Quality Claus
Amphenol IPC Supplier Quality Clauses. 1 of 10 F-NT023 Rev 9 . Quality Assurance Requirements . 1. QAR1: Inspection System QAR1.1 Quality Inspection System 2. QAR2: Material Review Board
PCTEL Unveils Coach™ II Antenna for Multi-Network Mobile Routers
New GNSS Multi-Band Antenna Provides Dual-Carrier LTE and 802.11ac MIMO Connectivity. ORLANDO, Fla.--(BUSINESS WIRE)--Mar. 7, 2018-- PCTEL, Inc. (Nasdaq:PCTI), a leader in Performance Critical TELecom solutions, announced its Coach™ II antenna today at the International Wireless Communications Expo (IWCE). Designed to support the latest multi-network routers for intelligent transportation ...
NX-A10WAM- P16XBC0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 16 Keying Brown Contact Type Pins Contact Diameter 0.3 mm Insulator Material PEEK Wire Cross Section 28AWG Termination Type Solder Data Transmission USB 2.0 (480 Mbit/s) + Power Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating Cycles 5000 Shell Finish […]
Puck-2 Low-Profile, High Gain Antenna with High Rejection GNSS ...
High performance – 40dB LNA gain; Low noise figure < 2.0db; Optimal coverage – GPS L1 and GLONASS L1 frequencies; Industry-leading out-of-band rejection – Via proprietary filtering design
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
For availability of other arrangements, consult Amphenol Aerospace. Insert Arrangements. Contact Information. Alternate Keying Information. Test Data. Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements.