Search Results for spectrum telephone srvice area
SMPM Female to Female Non-Magnetic Bullet (OAL 0.180)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Často kladené otázky | Amphenol Socapex
Objevte náš kabel HDMI 2.0 AOC: připojení na dlouhé vzdálenosti bez kompromisů
HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RTS712N4P03 Receptacle, jam nut, 4 positions, size 12, pin c
RTS712N4P03 Receptacle, jam nut, 4 positions, size 12, pin contact, silicone rubber seal. Intermateable with part # UTS7124P. Comparable to PN #UTS7124P
Ausbildung zum Elektroniker für Geräte und Systeme (m/w/d)
Temposonics ist ein Ausbildungsbetrieb und bietet Ausbildungen u.a. in folgenden Bereichen an: Bürokaufmann/frau, Fachkräfte für Lagertechnik, Elektriker/in.
Calibrator Technical Reference - PCB
I250.01 Rev K CAL250 Manual APPENDIX Larson Davis CAL250 Technical Reference Manual
c10 | Amphenol Global Search | Amphenol
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT n I II ccess acon MIL-DTL-27599 Crimp Hermetics Service Rating Total Contacts Contact Size JT II LJT I TV III III JT/LJT Solder Class H Y
7-16 Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector 7-16 Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
HFW30R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 30 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free.
RJSAE538T08 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jacks, part number RJSAE538T08
Thermometrics Archives - Amphenol Sensors
Provides in-flight temperature control for cabin comfort and service items. High accuracy; Long-term stability; Rugged design for maximum protection and direct immersion in liquids or gases Gas Detection Sensors. Detects the presence of Hydrocarbon gases that indicate fuel leakage.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
61083-104402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-104402LF.
Kaye Validator AVS
Der Kaye Validator AVS (Advanced Validation System) kombiniert präzise Messwerterfassung mit allen GMP-Anforderungen für die Kalibrierung und Rückverfolgbarkeit nach nationalen Standards und erstellt gleichzeitig normenkonforme Berichte und verwaltet die validierten Anlagen sowie die verwendeten Validierungssysteme. Der Validator AVS bietet verbesserte Hardwarefunktionen, ein ...
R6WP-J88C-16 data collector cable assembly, 16 ft, coiled
Model R6WP-2-J88C-16 Data collector cable assembly: 16 ft J88C coiled cable, shielded twisted pair with black polyurethane, model R6WP molded MIL-C-5015 2-socket connector, ribbed for high flexibility, IP65, to BNC connector at data collector MaxFlex cables for data collectors are designed for high performance in the harsh environments of routebased data collection. With reinforced cable […]
TEMPOSONICS LP
MODEL NUMBER GUIDE NOTES: 1. Standard mounting feet (P/N 400802) are included with Temposonics LP sensors with connection types C, L , or H (not
FAQ - Amphenol Socapex
뉴스 : 이제 랙 및 패널에 cad 파일을 사용할 수 있습니다...
FAQ - Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
Commercial Aerospace | Markets - Amphenol
DC to 40 GHz high-frequency size 8, 12, and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
Model 098Q30 | PCB Piezotronics
Model 098Q30:Low noise, coaxial, 30 awg (7/38), green TFE cable for HALT & HASS testing, 30-ft, SS Hex 10-32 plug (QX) to BNC plug (AC)