Search Results for speed test ayera
ULTRA HIGH-SPEED INTERCONNECT SOLUTION - amphenol.co.jp
ULTRA HIGH-SPEED INTERCONNECT SOLUTION SUGGESTED APPLICATIONS PART NUMBERING Part Number Description Finish OCTAX-SOLO-FMR Flange mount receptacle connector ... Test Scope Per Specification Notes Environmental Operating Temperature-65 °C to 175 °C Altitude Immersion EIA-364-03 70,000 ft., 500 VRMS
Amphenol Assembletech
Data speed: UPI1.0 11.2GT/s, SAS4.0 24Gbps,OpenCAPI 25Gbps and PCIe4.0 16GT/s per channel. 4. Meet SAS4.0, SlimSAS SFF-8654 ... SlimSAS 8i plug: 80mohm max. initial, 20mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms. 3. Insulation Resistance: 10 MΩ minimum between adjacent pins . Signal Integrity ...
REVISIONS - Amphenol Sine
drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 22 awg (1.5 - 0.35mm†) recommended insul o.d: 1.91 - 3.15mm (0.075 - 0.125inch) 6. package: 4000 pcs/reel 7. available applicators: mfx-3974-k or mfx-3974-g 8. all dimensions are for reference use only ref: 1060-20-0144, 1060-20-0122, 1060-20-0177
ATEX certified, 3 dBd, Omnidirectional Base Station Antenna for the 380 ...
Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING Model Product No. Frequency CXL 450-3LW-SS-Ex/s 115000013 380 - 410 MHz CXL 450-3LW-SS-Ex/f 115000014 406 - 430 MHz CXL 450-3LW-SS-Ex/l 115000015 420 - 450 MHz CXL 450-3LW-SS-Ex/h 115000016 440 - 470 MHz Accessories ATEX grounding Kit 115000100 CALCULATION OF MAX.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
High Speed & Fiber Optics. High Speed Connectors ... Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, ...
Industrial Process Control - amphenol-sensors.com
Industrial Process Control - amphenol-sensors.com
CONEC connectors by CONEC
CONEC connectors: Technology in connectors - Designed to perform. Branches and Applications in which CONEC connectors are used:
Data Sheet EP2 CANopen - Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g/10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
00175510302 - Amphenol Air LB
Optical modules (high speed) RJ45 Ethernet modules (high speed) Gigabit modules (high speed) Grounding modules; Shunted modules; Modules for PCB contacts; ... 00111110002 Test plug #22 . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément ...
GPLUS Sensor - ssi-sensors.com
Speed and Position Sensors; Heater Modules; Tank Systems; Applications. Automotive; Motorcycle; Mass Transit; Heavy Truck; Material Handling; HVAC and Industrial; Documents. ... Test samples available for OEMs and systems suppliers. For order information and minimum quantities call 608-373-2317.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
MICROMINIATURE CONNECTORS - アンフェノールジャパン株式会社
doubled the speed and density of the microprocessor each year. Interconnection technology has been driven by microprocessor densities to put more interconnections into smaller and smaller packages. Conventional interconnects have gone from spacing of .200" to .156" to .125" to .100" and now to .050" with the next generation down to .025" and below.
SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - Gemeco
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
Amphenol Assembletech
Condition: EIA 364-13. Insert and extract at a speed of 25mm/minute. Mating Force: 59 N maximum. Unmating Force: 12 N minimum. Electrical Performance. 1.Contact Resistance. 30mohm max. initial, 15mohm maximum after stress test. 2.Dielectric Withstanding Voltage . 500 VAC for 1 minute no breakdown. 3.Insulation Resistance. 1000 Mega ohms minimum ...
QSR (2022) Test 001 - Amphenol CS
primary focus on high speed cable product line. Standard Certificate Number Certified Since ISO 9001:2015 QSR -214 . 2/28/1994 . Date Issued Certification Date Valid Until 6/4/2024 9 /15/2024 9/14/2027 . CERTIFICATE OF REGISTRATION QYALITY SYSTEMS REGISTRARS ... QSR (2022)_Test_001 Author:
Sensors | Products - Amphenol
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact ...
Fiber Pedestal | Fiber Optic Pedestals | Outdoor Fiber Pedestal
Explore Charles Industries' Outdoor Fiber Pedestals, offering secure, durable solutions for protecting and managing fiber optic networks in outdoor environments. Enquire now!
Temposonics
Pressure impulse test acc. Ø 10 mm sensor rod PN: 350 bar Pmax: 450 bar DIN EN ISO 19879 IP rating sensor housing Sensor housing: IP67, EN60529 Environmental testing: Shock: Vibration: EMC: IEC-68-2-27 100 g (6 ms) single hit 50 g (11 ms) at 1000 Shocks per axis IEC 68-2-6 (10...2000 Hz) Ø 10 mm sensor rod 15g (r.m.s)
Medical - Amphenol Sensors
Today’s patient care demands the ultimate in accurate and reliable monitoring of critical parameters. Amphenol is a pioneer in the development of new and increasingly robust sensor technologies for medical applications.
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor