Search Results for speed test ayera
Gearbox monitoring tutorial - Wilcoxon Sensing Technologies
rotating speed of the gear. Because a gear set has a constant, fixed ratio, the mesh frequency is the same for the bull gear and pinion. ... (1200/rpm), whichever is less, on the test stand with NO load. • Most general purpose gearboxes are not built to that standard. The amount of vibration measured is dependent on the magnitude of the ...
Coax Contacts - Amphenol Canada
High-speed Coax contacts within a connector provide the shielding protection and in many cases, the RF/microwave performance needed in the circuitry of many applications. Amphenol® Shielded Contacts provide design versatility for electrical circuitry. ... Outer body 12.0 Amp test current, 30 mΩ intial, 45 mΩ after test: 1.0 mΩ (center) 2.1 ...
Deep Space 38999 | Products | Amphenol Aerospace
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C), with inserts that have been cycle tested between -319° F (-195 °C) to 392 °F (200 °C).
High Speed Metric RF Cable Assemblies - SV Microwave
SV Microwave introduced the fixed-length Ø.085" RF cable assemblies in standard 250mm and 500mm lengths. Ideal for 5G Wireless Infrastructure.
Optimisation - DFX ETC - Amphenol-BSI Ltd
The Mill Enterprise Hub Newtown Link road Greenhills, Drogheda Co Louth, A92 CD3D Ireland ; Phone: +353-41-9806976 Email: [email protected]
ExaMAX® 56Gb/s High Speed Orthogonal Connector System
%PDF-1.4 %âãÏÓ 1524 0 obj > endobj xref 1524 68 0000000016 00000 n 0000002403 00000 n 0000002563 00000 n 0000005684 00000 n 0000006305 00000 n 0000006888 00000 n 0000006940 00000 n 0000007055 00000 n 0000007168 00000 n 0000007621 00000 n 0000008190 00000 n 0000008280 00000 n 0000008840 00000 n 0000009474 00000 n 0000011024 00000 n 0000011169 00000 n 0000011198 00000 n 0000011506 00000 n ...
Unknown - Temposonics
at ultrasonic speed along the waveguide and is detected at the head of the sensing element. The position of the magnet is determined with high precision ... EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A,
Heater Modules - ssi-sensors.com
Robustness - Must meet all durability test requirements; Ultrasonic Concentration sensing provides high accuracy and durability. Ultrasonic Concentration sensor protected from bubble interface. Ultrasonic Concentration sensor is a proven solution currently being accepted by the EPA.
Amphenol Assembletech
Tel: 86-13606097321 Fax: 86-592-5931111 Johnnie.Shi@amphenol-ast.com
R SeriesAnalog Temposonics
Magnet speed any Operating temperature -40 °C…+75 °C Dew point, humidity 90% rel. humidity, no condensation Ingress protection1 Profile: IP65, Rod: IP67, IP68 for cable outlet, RS: IP69K Shock test 100 g single hit, IEC-Standard 60068-2-27 Vibration test 15g/10-2000 Hz, IEC-Standard 60068-2-6 Standards, EMC test Electromagnetic emission EN ...
PwrBlade Connector | Power Solutions | Amphenol
Features. 48A/individual power contact; 30A/contact for 10 adjacent contacts at 30°C temperature rise in still air 60A/contact using UL test guidelines
C 091 A/B/D Series - Amphenol Sine
Interconnect systems need reliability, speed and flawless data transmission. We continuously test and guarantee the required standard in our products – and also in our personal services. SPEED AND AVAILABILITY Smart and intelligent processes are the secret behind our service programme. Flexible planning and distribution, perfect logistics and
Global competencies in cable technology | Amphenol Socapex
The MK Electrical Tester is an automatic wiring and harness test system featuring the following tests: Pin-to-pin continuity; Insulation resistance; Short-circuit test; Wire cross test; Dielectric strength voltage test; Voltage drop test High-potential test (dielectric withstand)
2.92 Female to SMA Female Bulkhead Hermetic Adapter
Attribute name Attribute value; RF Series 2.92 mm : Orientation (Body) Straight
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
Process Control | PCB Piezotronics
By partnering with Gantner, PCB is able to provide all in one measurement solutions. From selecting the correct sensor for your demanding application to integrating the digital outputs from the sensors, PCB and Gantner can provide customized measurement solutions for unique and demanding high speed production applications.
GPIB Cables (IEEE-488 Cables) | Cables | Amphenol
Cables on Demand provides a selection of IEEE-488 GPIB cables and cable adapters in lengths up to 18m for precision instrumentation, test equipment and real-time data acquisition. All of our GPIB cable assemblies offer stackable Amphenol CN24 male/female connectors for the ultimate in installation flexibility.
Echo® Wireless Vibration Monitoring System - PCB
The Echo® Wireless Vibration Monitoring System is simple in design, easy to install, cost-effective and flexible in configuration. With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area.
OSP-AOM - Amphenol Broadband Solutions
ABS DWDM solutions are a cost-effective solution to the need for more high-speed network capacity: Passive modules available with variety of channel counts, up to 48 ch Module designs optimized to integrate into FOSC™ closure family
Military Aerospace Electronic Solutions
Our experience and expertise in electronics design, design-for-manufacturer, assembly and test are second-to-none in the industry. As an integral part of Amphenol’s Military and Aerospace group, ABT is your complete supply chain solution provider. ... 20,000 RPM High Speed Spindle 2360 IPM Feed and Rapid Acceleration Reinshaw Part Probing Two ...