Search Results for speed test kinetic
Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
CP100 Railway Signal Cable - tpcwire.com
CP100 Railway Signal Cable is designed for use with trackside sensing and signaling equipment. Designed and tested to meet Canadian railway specifications for Polyethylene Insulated and Jacketed Railway Signal Cable to ensure safety and reliability for critical system functions, and to maintain long-life performance.
Heater Modules - ssi-sensors.com
Robustness - Must meet all durability test requirements; Ultrasonic Concentration sensing provides high accuracy and durability. Ultrasonic Concentration sensor protected from bubble interface. Ultrasonic Concentration sensor is a proven solution currently being accepted by the EPA.
SMPM Product Series Solutions Guide Catalog - Amphenol RF
SMPM connectors are manufactured using the latest high-speed efficient methods. Proven designs include stamped contacts and bullet adapter bodies, and injection molded insulator-contact components. These methods, coupled with extensive RF engineering ... (Test Condition B) - 5% Salt Solution MIL-STD-202, Method 204, Condition B MIL-STD-202 ...
SMA Male Connector, Swept R/A for .085 Cable - SV Microwave
Check out the SMA Male Connector, Swept R/A for .085 Cable SF2915-6605. It can fill all your RF needs and enhance your RF performance.
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
Create High Speed and High-Reliability Rigid Printed Wiring Boards for RF Applications Part # SF3321-60018 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline)
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm².
New certified 786-500-D2 high output accelerometer for high speed and ...
January 10, 2012—Germantown, MD - Meggitt, a leading supplier of quality vibration sensors and hardware, introduces a new high output accelerometer for machinery health monitoring. The 786-500-D2 accelerometer carries CSA approvals for Class I Div 2/Zone 2 areas and has a high 500 mV/g output sensitivity and a broadband frequency response for multi-use applications. The […]
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
The test sequences defined in this specification meet the intent of Telcordia GR-1217-CORE requirements. 2.0 SCOPE This specification is applicable to the termination characteristics of the press-fit AirMax VS® Connector System which provides a high speed board-to-board interconnect for differential pairs and single-ended lines.
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Replacing SMP’s with TR for 12Gsps ADC - Amphenol Ardent Concepts
Engineers working on a test team at a major IC manufacturer were developing next gen, JESD204B standard data converters, Digital to Analog (DAC) and Analog to Digital (ADC) running at 12GSPS ... place their high speed signals in closer proximity to their ADCs and DACs, greatly reducing necessary uniform trace lengths. Additionally, TR Multicoax ...
Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
Omni Antennas CXL 70-8HD/...-PT - amphenolprocom.com
100 kA (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE50: Mechanical; Connection(s) N(f) ... Survival Wind Speed: 200 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical Gain and VSWR curve. Typical radiation pattern (E-Plane) Typical radiation ...
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return ... Shock test 100 g/11 ms, IEC standard 60068-2-27 Vibration test 10 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3
Sitemap - SV Microwave
VITA RF Test Cable Assemblies; High Performance RF Adapters; SV20 Size 20 D38999 Contacts; VITA/D38999 RF Cable Assemblies; SMPS Spring Bullets; BMB RF Interconnects; Torque Resistant Edge Launch RF PCB Connectors; NanoRF VITA 67.3 Connector System; 30° Solderless PCB Compression Mount Connectors; Reflow Stable Multiport PCB Connectors; 75 Ω ...
SMA Female to Female Bulkhead Hermetic Adapter - SV Microwave
SV's new SMA Female to Female Bulkhead Hermetic Adapter SF2991-6002 is now available through top distributors in the market. Explore now!
Model 621B40 Very High Frequency ICP® Accelerometer Installation ... - PCB
critical test. PCB Piezotronics maintains an ISO- 9001 certified metrology laboratory and offers calibration services, which are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at
LiteTouch | Solderless PCB Connectors
• Ideal for high speed PCB materials • RF test and measurement • Stripline, microstrip and coplanar waveguide PCB launch. Features & Benefits • Solderless PCB compression mount for fast and easy installation (available with screws) • Conforms to flexible circuit boards • Non-destructive engagement on soft or thin (<.010 ...
NanoRF VITA 67.3 20 Port RF and 2 Port MT Fiber Backplane Hybrid Module
SV Microwave released the new NanoRF VITA 67.3 20 Port RF and 2 Port MT Fiber Backplane Hybrid Module. Explore the technical specs now.
Data Sheet R-Series RT4 SSI - Temposonics
Shock test 100 g (single hit) / IEC standard 60068-2-27 Vibration test 10 g / 10 to 2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test2 Electromagnetic emission: IEC/EN 50081-1 Electromagnetic susceptibility: IEC/EN 50082-2 IEC/EN 61000-4-2/3/4/6, level 3/4 criterium A Magnet movement velocity1 Any Design/Material