Search Results for speed test kinetic
Sachsenkabel pulse - Home
Your digital test certificates. Call up quality data online 24/7. DOWNLOADTEST CERTIFICATE. F2X® - Fast Internet at the Speed of Light. FAST CONNECTION. FAST SURFING. Discover NOW . Back Before. Product Cataloge. Select your desired application area. Telecommunication. Data Center. Broadcast / fast. LANE
Acu-Trac Fuel Level Sensor Product Overview
Self Test/Diagnostics: Power Up Test verifies sensor is operating properly and diagnostic messages are sent over the RS-485 bus. • NEMA 4 Rating • CE Mark Class B Rating. Real Time Data Transmission . The Acu-Trac ® Fuel level sensor operates in one of three user selectable J1708 communication modes –
VR AR And MR - amphenol-ast.com
Redriver Type-C. Features and Benefits: 1.Use Tye-C connector as interface. 2. Support DP Alt-mode to transmit 8.1Gbps high speed DP1.3 signal. 3. Flexible small size raw cable is easy to fold and convenient to use.
PCTEL | Antennas, Industrial IoT Devices, Testing Solutions
PCTEL is a global provider of purpose-built antennas, Industrial IoT devices, and network test and measurement solutions that enable wireless connectivity. PCTEL enables wireless connectivity. Our brand stands for excellence and innovation in antenna systems, Industrial IoT devices and test and measurement solutions that meet the unique needs ...
Amphenol Assembletech
Condition: EIA 364-13. Insert and extract at a speed of 12.5mm/minute. Mating Force: 45 N max. Unmating force: 10N Min. 2. Durability: Condition: EIA 364-09. Mated and Unmated connector for 50cycles at a rate of 200 cycles per hour. No physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance
Amphenol Assembletech
30mohm max. initial, 15mohm maximum after stress test. 4.Dielectric Withstanding Voltage. 500 VAC for 1 minute no breakdown. 5.Insulation Resistance. 1000 Mohm minimum. Signal Integrity. 1. Mated Connector Impedance: 100 ohm±15%. 2. Cable Absolute Impedance: 100 ohm±10%. 3. Cable Pair Matching: ±5 ohm. 4. Common Mode Impedance: 25 to 40 ohms. 5.
Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with .
ProMobile - AMPHENOL PROCOM
Antennas for high speed data applications ProNexus Undeniably data, more than voice, is the future in mobile vehicle applications. Vehicle-to-every-thing (V2X) communications, semi-autonomous, and autonomous vehicles are key drivers and 4G and 5G will play a significant role in that data stream. However, automobiles will still need to integrate
Omni Antennas 422x.09-405-Txx - AMPHENOL PROCOM
Please note that the survival wind speed stated in this specification is based on a static load test simulating a single gust of wind, according to EN 1991-1-4. Continuous flexure of the antenna, over long periods of time in extreme conditions, can cause a gradual deterioration in the structural integrity of the materials; this may result in a ...
Autonomous Driving - Amphenol-ast
Autonomous Driving. This new breed of in-vehicle networking architecture is practically a data-center on wheels.Akin to a very advanced nervous system, it is based on an array of ECUs, CPUs/GPUs, high-definition cameras, sensors, gateways, and storage devices, all connected through a high-speed, Multi-Gigabit/s Ethernet network that seamlessly moves data throughout the vehicle with a focus on ...
790-960 MHz - Amphenol Antenna Solutions
According to EN 62305-1 (Test Pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female Construction Material Antenna Base Aluminium Shroud GRP Tube 53 mm (2.1 in) Diameter Radiating Element Brass Mounting Section Al. Tube 63.5 mm (2.5 in) Diameter x 350 mm (13.8 in) Length Dimensions (Length x Diameter) 3850 x 63.5 mm (151.6 x 2.5 in)
Amphenol Assembletech
Condition: EIA 364-13. Insert and extract at a speed of 12.5mm/minute. Mating Force: 45 N max. 2. Durability: Condition: EIA 364-09. Mated and Unmated connector for 50cycles at a rate of 200 cycles per hour. No physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance. Condition: EIA 364-23.
AE-AN-TR-014-TR Multicoax Series TR to TR - Amphenol Ardent Concepts
During DVT, one might use a standard TR product to break out high speed signals to a VNA. Further in the design and test, one may now want to connect the same board to another board to show overall system compliance. Since the footprint is the same one can simply use the TR to TR when needed to connect the test board to another for compliance test.
Connectors | Products - Amphenol
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
Amphenol Assembletech
Amphenol Assembletech can supply all configuration of HDMI A type, C, D and E types , cable length up to 6 meters without EQ and 19 meters with EQ, overmold length can up to 18mm, our HDMI can meet HDMI 1.4 CAT 2 with Ethernet option available and have HDMI 1.4 certificates , cable is round shape with OD from 3.0mm to 8.5mm , conductors size range from 24AWG to 38AWG.
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SV Microwave offers the SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB P/N: 9311-20020 with superior mechanical and environmental specifications!
High Voltage Connectors - Amphenol Alden
Operating voltages from 1kVDC to 100kVDC: Covering a broad range of applications, our high-voltage connectors are designed to meet your needs for transmitting high potential energy in various settings, including medical and industrial applications.
SMP Female Connector for .047 Cable 1221-4010 | SV Microwave
A well-engineered SMP Female Connector for .047 Cable 1221-4010 is offered by the leader of the industry. Take a look at its performing conditions.
Connectors, Terminals, Cable, Termination Kits, Test Systems, Training
AFSI products include physical contact connectors, termini, cable assemblies, terminations kits, test equipment, systems & training.
SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
SV Microwave introduced the SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 1211-40082 with push-on coupling. Access the app note now!