Search Results for speed test kinetic
NanoRF Male VITA 67.3 Plug-In Contact for .047 Cable
SV Microwave's NanoRF Male VITA 67.3 Plug-In Contact for .047 Cable is ideal for high frequency applications. It offers 500 mating cycles.
Artificial Intelligence, C5ISR, Smart Weapon Systems, and More ...
Enabling Next-Generation High Speed Systems with RaptorLink. New from Amphenol Aerospace, the RaptorLink 64X50 Ethernet Switch is designed for the next evolution of high-speed applications in military and aerospace. The RaptorLink integrates dual 32-channel Ethernet switch chips capable of NRZ speeds up to 25G and PAM-4 speeds up to 50G.
Echo® Wireless Vibration Monitoring System - PCB
The Echo® Wireless Vibration Monitoring System is simple in design, easy to install, cost-effective and flexible in configuration. With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area.
AT Connector Evaluation Test Report - Amphenol Sine
AT Connector Evaluation Test Report Amphenol Sine Systems. Clinton Township, MI USA 09/01/11 471-1, Deba, Ritto-City Shiga, 〒520-3041 TEL: 077-553-8502 Approved Created ... constant speed of about 100mm/min in the direction of the axis. The locking mechanism of the connector body is used without engaging. 4. Judgment Condition Maximum Load ...
Amphenol showcases its leading high speed interconnect at DesignCon 2024
The push towards faster data rates is forcing many system architects to turn to cabled solutions. Amphenol’s High-Speed Backplane Connector, Cable Backplane Systems, and High-Speed IO Connector teams are showcasing their 224 Gb/s solutions together in a unique interconnect topology. The cabled-fabric could be across multiple applications ...
NTC Type FP07 Thermometrics Fastip Probe Thermistor
• High Speed Fluid Temperature Measurement & Control • Industrial NTC Type FP07 Thermometrics Fastip Probe Thermistor Amphenol ... All definitions and test methods are per MIL-PRF-23648. Thermistor Type FP07 Maximum Diameter 0.085 in. (22 mm) Body Length 0.5 in. (12.7 mm) Lead Wires Nominal Diameter 0.012 in. (0.30 mm) Lead Length 0.875 in ...
3G SDI Standalone Media Converters - Amphenol Aerospace
Amphenol’s 3G SDI Standalone Converter is a Rugged multi-channel fiber to copper fiber optic media converter. This standalone media converter has 3 channels and converts SDI fiber signals to 75ohm 3G/HD/SD-SDI rugged BNC connectors.
RF Connectors for Broadband - Amphenol RF
Broadband refers to a communication system which transports information across a single channel, such as cable, DSL, ISDN, and corporate LAN. Cable operators are transforming from entertainment companies into complete communication providers, since they are well suited to deliver high-speed Internet access and other Internet Protocol (IP) services to businesses and consumers.
Speed/Temp - Gemeco
DX900 Multilog Smart™ Electromagnetic Speed Sensor, Stainless Housing, NMEA 0183, ST. Part # DX900S-ST-0. MFG # KIT. Operating Temp Range-15°C to 55°C (5°F to 131°F) Mounting Style. Thru-Hull. Bluetooth Capable. YES Bluetooth BLE.
Standards Enabling the Automotive Industry - Amphenol CS
This is a generic interface standard for high-speed data transmission. LVDS is a global standard which is especially considered for automotive displays and digital cameras. LV214 is an automotive standard developed by German car manufacturers Audi, BMW, Daimler, Porsche and Volkswagen. This standard helps to monitor the quality of the crimped ...
Coax Contacts - Amphenol Canada
High-speed Coax contacts within a connector provide the shielding protection and in many cases, the RF/microwave performance needed in the circuitry of many applications. Amphenol® Shielded Contacts provide design versatility for electrical circuitry. ... Outer body 12.0 Amp test current, 30 mΩ intial, 45 mΩ after test: 1.0 mΩ (center) 2.1 ...
ST850 NMEA 2000® Smart™ Speed and Temperature Sensor ... - Gemeco
Speed and Temperature The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Amphenol SF-NDAAFF100G-000.5M 0.5m (1.6') 100GbE QSFP28 Cable ...
Amphenol 0.5m (1.6') QSFP28 (100G QSFP) 100GBASE-CR4 802.3bj qualified passive copper cables provide next generation performance by combining four SFP channels operating at speeds up to 28.0 Gbps (SFP28) into one affordable high-density package (QSFP28) capable of combined speeds in excess of 100-Gigabits per second. Our QSFP28 cables integrate a new 100G Ethernet-optimized (100GbE) 38 ...
ExtremePort Z-Link | High Speed IO | Amphenol
Amphenol introduces the SFF-TA-1002 standard solution - ExtremePort™ Z-Link, which is a 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4, and allowing much greater signal path
FirstNet® Connectivity Support | Solutions - PCTEL
The FirstNet® nationwide public safety broadband network enables high-speed, interoperable communications for first responders and mission critical industries. Count on PCTEL for reliable high-speed data connectivity for personnel and IoT devices can improve safety, operational efficiency, and response coordination. Get In Touch
CUSTOMIZABLE SHROUDED WIRE-TO-BOARD HEADER - Amphenol CS
environmental test- 30mΩ max. § Insulation resistance: 1000MΩ min. MECHANICAL PERFORMANCE § Contact retention: 1.00kgf min. before solder, 0.60kgf min. after solder § Contact resistance: ∆R=10mΩ § Maximum insertion force: 3.5N/ per pin max. § Withdrawal force: 0.25N/ per pin min. SPECIFICATION § Amphenol Product Specification: PS-7522
Unknown - Temposonics
at ultrasonic speed along the waveguide and is detected at the head of the sensing element. The position of the magnet is determined with high precision ... EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A,
Amphenol Assembletech
Amphenol has developed CooLink2.0 high speed cable assemblies and connectors for autonomous vehicle application such as GPU/CPU system, storage system, advanced infotainment audio/video system, automotive switch, automotive gateway etc., we can provide the solution within high density high speed connector to support PCIe Gen5, can be upgrade to PCIe Gen6, the design completely compliant to ...
RAIL APPLICATIONS: ACCELEROMETERS, MICROPHONES & PRESSURE SENSORS - PCB
all applicable IEC standards for test and measurement microphones, and have . excellent frequency and amplitude response to ensure accurate measurements in a wide variety of rail applications. 1/2" WATER AND DUST . RESISTANT ICP ® MICROPHONE . SYSTEM. MODEL 130A24. n. Sensitivity: 10 mV/Pa . n. Frequency Range: 20 Hz - 16 kHz (±3 dB) n
10130105 - X 0 J - X X X LF - amphenol-cs.com
10130105 - X 0 J - X X X LF - amphenol-cs.com