Search Results for spi connector edge connector
MA1CAE1700 17 Position, Straight Plug, E Type, Less Contacts
M23 Series Threaded Connectors; 17 Position - Standard Series; E Type Plug; MA1CAE1700 17 position straight plug, threaded, E type, clockwise insert, male or female; MA1CAE1700 17 position straight plug, threaded, E type, clockwise insert, male or female .
NPX1 NovaSensor Sensors
pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire ... Maximum change in diaphragm height relative to the edge of the sensor. 2. Supply current = 5 VDC and ambient temperature = 77°F (25°C), unless otherwise noted. 3. Best fit straight line.
Model 080A14 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
8-Port Antenna
Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° Dimensions 1391 x 432 x 153 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
RT618DCG Plug Dustcap with Chain - Amphenol Sine
RT06188SNH Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector, 8 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 18 REQUEST A QUOTE RT06188SNH03 Plug, Female with Silicone Seal, 8 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 18
AC5MAV-AU-B 5 Pole XLR Chassis Mount, Type A, Gold Plated C - Amphenol Sine
AC5MB-AU 5 Pole XLR Male Cable Connector, Gold Plated Machined Contacts, Black Finish. Comparable to PN# NC5MX-B, A5M-AU, XLR-5-12-B-A176, XLB2-5-12B REQUEST A QUOTE
00611405507 - Amphenol Air LB
Chimney Oval with hole Metallic Standard Olive drab cadmium
www.amphenol-industrial.com
www.amphenol-industrial.com
BNC Straight Twist On Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Twist On Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C28 (Size: 18 kb) 031-5137 PDF Customer Drawing (Size: 79 kb) 031-5137 IGS 3D Model (Size: 1285 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RJE5918854H1R | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJE5918854H1R Toggle Nav. Search. Search. Advanced Search . Search ... Card Edge. Custom Power. Card Edge. Cool Edge. Standard. Power. Input Output. D-Subminiature. DisplayPort. HDMI. High Speed I/O. Industrial ...
FAQ - Amphenol Socapex
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace standard)
VG96944 (for high-power applications)
Amphenol Socapex 38999 connectors are designed for ...
HIGH TEMPERATURE SERIES FIVE & SERIES III
HIGH TEMPERATURE SERIES FIVE & SERIES III
HIGH DENSITY INTERCONNECTS
%PDF-1.4 %âãÏÓ 3953 0 obj > endobj xref 3953 128 0000000016 00000 n 0000004208 00000 n 0000004371 00000 n 0000007922 00000 n 0000008062 00000 n 0000008672 00000 n 0000009293 00000 n 0000009657 00000 n 0000010023 00000 n 0000010113 00000 n 0000010629 00000 n 0000010680 00000 n 0000011098 00000 n 0000011571 00000 n 0000011621 00000 n 0000011671 00000 n 0000011722 00000 n 0000011773 00000 n ...
DAS Antennas MA100PQ01 - amphenolprocom.com
No connector** + 5m of RG58 cable: Materials: Radome, black polypropylene Base, aluminium: Dimensions: 178 x 35 mm / 7.0 x 1.4 in. Weight: Approx. 0.45 kg / 0.99 lb. Mounting: 8 x 3.3 mm dia. holes in base plate provided for mounting. Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection:
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
00175270042 - Amphenol Air LB
Marking tags PVC 61 to 100 (9 idents)
AE-AN-TR-002-TR Multicoax Series Care & Maintenance
• Check connector for FOD and damage to the center conductor, discontinue use if found. • If necessary carefully use uncontaminated thin electronic foam tipped cleaning swabs to wipe the center conductor. • Clean TR Multicoax Series ground block with a lint free cloth containing ≥90% isopropyl alcohol with interface
Model 7264H-1KTZH-240 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
127/HE807 - מחברי PCB מסדרת HE7-HE8-HE9 | אמפנול סוקפקס
ה- 127/HE8 היא טכנולוגיה אמינה ומוכחת היטב. הסדרה תואמת באופן מלא לכל המחברים הסטנדרטיים HE807 בשוק; מחבר PCB 127/HE807 מבית Amphenol Socapex הוא מחבר היברידי הכולל תצורות אות, קואקסיאליות והספק. עם אמינותו וחוסנו המוכחים, מחבר זה הוא ...