Search Results for sqlite database view convert to mysql database
main | B45 50/200kHz, 600W, w/ FB, No Connector, DT
B45 50/200kHz, 600W, w/ FB, No Connector, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Thermometrics Glass Encapsulated NTC Chip - amphenol-sensors.com
Resistance vs. Temperature Curves for GC14/16/11 Devices BETA 0/50 RATIO 0/50 2859 5.05 3103 5.80 3494 7.24 3844 8.83 3953 9.38 4111 10.27 4193 10.76
SIM3D42NGG - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Shielded Black nickel Polarization GG Not mounted (with rack/reversed rack plug)
00044061004 - Amphenol Air LB
Bracer Ø 6,5 mm Thickness 10 mm
Receptacle Short 2 Modules Composite Shielded Olive drab cadmium ...
Receptacle Short 2 Modules Composite Shielded Olive drab cadmium Polarization B Not mounted
Receptacle Short 4 Modules Composite Shielded Bright nickel ...
Receptacle Short 4 Modules Composite Shielded Bright nickel Polarization A Not mounted
Module With angled PCB contacts (SIM 2 and 4 modules) Socket With ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
EBY Electro - EB5350M Series - 3.50mm Spacing - SCREWLESS PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
afaQ ISO 9001 Qualité AFNOR CERTIFICATION IECEx afaQ ISO 14001 ...
Reactor Building Auxiliaries Building Turbine Island Emergency Diesel Generator (EDG) (EDG) Nuclear Fuel Building In courtesy of EDF CMR) INHIBITED
Shunted module Pin With peripheral 20 contacts #22 [5x4] shunted ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
Smart Power Relay E-1048-8C - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8C... 2 1651 5 Wire breakage monitoring in wire breakage thresholds: ON and OFF ambient temperaturein OFF-condition (ver.1): Rload > 100 kΩ condition of load1) Temperature shutdown in OFF-condition (ver.2): Rload > 10 kΩ Testsin ON-condition: Iload < 0.2 x IN indication via group fault signalisation
Sachsenkabel pulse - Home
LWL-Spleißmodul Twin 7TE. The splice module is designed to fit the 3U subrack and is used to integrate unassembled cables into the network. Equipped with pre-assembled pigtails and a splice cassette it offers an uncomplicated possibility for cable installation.
SIME1602SA - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Câblage Industriel - Solutions Câblage Industrie | CMR Group
Câblage Industriel - Solutions professionnelles par CMR Group CMR Group est une entreprise internationale spécialisée dans la conception, la fabrication, l'installation et la maintenance de solutions de câblage industriel .Nous couvrons un large éventail de secteurs, tels que les moteurs et la propulsion, l'industrie, le nucléaire, l'offshore et l'hydro.
Marine CXL 70-5C/... - AMPHENOL PROCOM
La CXL 70-5C/... est une antenne robuste pour station de base et marine, 5 dBd de gain, polarisation verticale, qui couvre la bande de 350 à 620 MHz par 9 modèles.
FEINDEF 2025 | 암페놀 소카펙스
5월 28일부터 30일까지 마드리드에서 열리는 스페인의 선도적인 방위 및 보안 전시회인 feindef 2025에 참가하여 글로벌 방위 및 보안 산업의 진화하는 요구를 충족하도록 설계된 첨단 솔루션을 살펴보세요. 기대할 수 있는 것
信号触点 - 信号触点 | Amphenol Socapex
Amphenol Socapex 信号触头专为 JD38999 I、II、III、EN3645 和 EN4165 连接器而设计。这些一体式触头 100% 由法国制造,符合欧洲 EN3155 和美国 AS39029 标准。它们提供多种端接选择,包括压接、焊接、PC 尾端和兼容引脚。
R-Serie RH - Temposonics
Positionssensoren mit herausragender Leistung für anspruchsvolle Anwendungen. Bei zylinderintergrierten Anwendungen können das Sensorelement und die Elektronik leicht ausgetauscht werden, ohne den Hydraulikkreislauf zu unterbrechen.