Search Results for sri facturador gratis
61729-1011BLF | USB 2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB 2.0. Contact us today for more details of USB 2.0, part number 61729-1011BLF.
G86302111CHR | BOARD MOUNT - PLUG | Amphenol
Amphenol is one of the leading manufacturers of Board Mount connectors Contact us today for more details of Boardmount, , part number G86302111CHR
Kaye ValProbe Cryo Loggers
El nuevo Cryo Logger con la punta muy delgada y flexible es el datalogger perfecto para un rango de temperatura extendido de -85 ° C a + 140 ° C. El registrador proporciona una solución única para una variedad de aplicaciones, como cámaras criogénicas, liofilizadores, congeladores ultrabajos y otras aplicaciones de temperatura profunda. También es perfecto para usar en autoclaves y ...
Rigid Real-Time Temperature Data Logger - KAYE
ValProbe RT Loggers provide a vast temperature range from -85°C to + 140°C. RTD technology delivers unrivaled measurement accuracy and the new logger electronic design guarantees long battery life.
G97V24342HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of Automotive connectors Contact us today for more details of Mini Cool Edge IO , part number G97V24342HR
G42V14312HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of Wire To Board connector. Contact us today for more details of Overpass - Mini Cool Edge IO connector, Part Number G42V14312HR.
Twinax Contacts - High speed contacts - Amphenol Socapex
If you need a reliable and high-performance connector solution for MIL-STD-1553 and ARINC 429 standards, then the Twinax Contacts from Amphenol Socapex are the way to go. These contacts come in contact size 8 and are available for use with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are qualified further to EN3155-024 and EN3155-025, ABS1600, and ABS1607 standards, ensuring ...
10114828-10102LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114828-10102LF.
10114830-11104LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-11104LF.
R-VPX Evolution - Conectores VITA | Amphenol Socapex
R-VPX Evolution de Amphenol Socapex es un sistema de interconexión modular COTS que supera las normas VITA 46 y 47. Este sistema de interconexión ofrece un rendimiento de 16 Gb/s y es totalmente compatible con los conectores VITA 46 existentes. El sistema de contacto de 4 puntos está reforzado, tiene una fuerza de acoplamiento baja y una corriente de contacto nominal de 1,5 amperios.
10162310-001 | PV® | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
Validator AVS - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Kaye ValProbe Standard Loggers
The wireless probe design of the ValProbe® system eliminates the need for wired sensors, simplifying access to harsh, remote or hard-to-reach environments. The ValProbe system is ideal for applications where high measurement accuracy and regulatory compliance are priorities:
F33M-1B7F1-21020-E200 | Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex Connector, part number F33M-1B7F1-21020-E200
SFV16R-2STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
To browse the Venia store, enable JavaScript in your browser.
SFW30R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 30 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
Validation System Rentals - KAYE
Soluciones a corto o largo plazo. Para ayudar a los clientes a cumplir con las demandas máximas, las situaciones o evaluaciones inesperadas y también para minimizar el tiempo de inactividad de procesos importantes, ofrecemos una gran variedad de equipos de medición, prueba y calibración en alquileres a corto o largo plazo.
Kaye ValProbe® Freeze Dryer Logger - kayeinstruments.com
El diseño del registrador de temperatura de la superficie ValProbe X2534 proporciona una capacidad de medición inalámbrica mejorada y de precisión, ideal para la medición de la temperatura del estante del liofilizador en un rango de temperatura extendido de -85 ° C a + 140 ° C.
G991B332HR | ExtremePort Swift | Amphenol
Amphenol is one of the leading manufacturers of High speed IO Connectors. Contact us today for more details of EXTREMEPORT SWIFT ,part number G991B332HR
10077239-110LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of bergstik , part number 10077239-110LF.