Search Results for ss central america
SS510 Analog 200kHz D/T Portable Survey - 10m Cable
Features. Broadband with low Q of 2; Minimal sidelobes for concentrated energy on target, providing excellent definition; Internal transformer provides impedance match to echosounder and allows use of longer cable
TULC Combination Sensor - ssi-sensors.com
Epsjhiu & . %% Ufdiopmphjft. NNE 6 Fpd0 UVNE/CP Tfw0 & ssi-sensorscom PGN 18FE56A3H Name Level 2 Units Mm Scale Factor 0.1 Offset 0 Start Bit 16 Bit Length 16 Minimum 0 Maximum 6425.5 OBD Sensor Failure Detected Output set to 0xFE00 (6502.4 scaled No Echo Condition
Centaur ExaMAX for Military - amphenol-aerospace.com
• Telcordia GR-1217-CORE Central Office qualification pending SPECIFICATION • Amphenol Product Specification: GS-12-1184 • Amphenol Packaging Specification: GS-20-0361 PACKAGING • Cable Packaging Specification: GS-14-1272 MATERIAL Contacts: High performance copper alloy • Plating(s): Performance-based plating at
Solar Archives - Amphenol TPI (ATPI)
Amphenol Technical Products International (ATPI) offers products and solutions for Solar BOS (balance of system) DC power requirements. Products include UL listed string harnesses with various inline fuse and junctions using cable from 2 AWG to 14 AWG PV cable.
Stern Saver | Stern Saver Glue On Transducer Mount - Black - Gemeco
The Stern Saver is the world’s first glue-on high density polyethylene Transducer mounting block. Made from genuine King Starboard. Swap Transducers without putting unwanted holes in your boat below the water line.
R-VPX Evolution - Connecteurs VITA - Amphenol Socapex
Le connecteur R-VPX Evolution d'Amphenol est un système d'interconnexion COTS de 16 Gb/s conçu pour dépasser les normes VITA 46 et 47. Avec une performance de 16 Gb/s, ce connecteur est qualifié selon la norme VITA 46 pour les applications Open VPX et satisfait et dépasse la norme VITA 47. Il est entièrement intermontable et intermariable avec les connecteurs VITA 46 existants et est un ...
91930-21141LF | Conan® | Amphenol
Amphenol is one of the leading manufacturers of conan Board to Board Connectors. Contact us today for more details of Conan ® part number 91930-21141LF.
SCFF | Optical Transceivers | Products | Amphenol Aerospace
The SCFF (Small Cubic Form Factor) is a ruggedized 1-channel duplex multi-mode optical transceiver operating at 850nm wavelength. It utilizes a 12-pin electrical interface in SMT (Surface Mount Technology) configuration, conforming to SFF-8431 specification for high-speed interfaces.
Space | Markets - Amphenol Aerospace
Modern satellites are the backbone of our digital and tele-communications infrastructure. Operating in the extremely harsh environment of the LEO region of space, satellites must execute critical tasks in temperatures ranging as high as 125 degrees Celsius to as low as minus 65 degrees Celsius.
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
12 KVA International INSTALLATION INSTRUCTIONS & OWNER’S MANUAL ...
Printed in the United States of America. Page 1 of 16 12 KVA International Universal IsoTransformer INSTALLATION INSTRUCTIONS & OWNER’S MANUAL Model 93–IXFMR12I–A SHORELINE ISOLATION TRANSFORMER Marine Group. LT–IXFMR12I–1 2 Contents
1222-4011.PDD - Sheet1 - svmicrowave.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 20 0000000016 00000 n 0000000852 00000 n 0000000696 00000 n 0000000928 00000 n 0000001108 00000 n 0000001214 00000 n 0000001727 00000 n 0000005548 00000 n 0000009369 00000 n 0000013076 00000 n 0000016584 00000 n 0000019827 00000 n 0000022838 00000 n 0000023155 00000 n 0000023519 00000 n 0000026693 00000 n 0000030550 00000 n 0000030771 00000 n ...
RNJ - Reduced Flange - Série 38999 - Amphenol Socapex
Le connecteur RNJ Reduced Flange (Collerette Réduite) est une solution idéale pour les applications d'accouplement à l'aveugle lorsque la taille et le poids sont critiques. Dérivé du connecteur RNJ - HE308 Rack & Panel, le RNJ Reduced Flange est disponible en 8 tailles de carrosserie allant de 11 à 25. Il offre les mêmes capacités de réalignement que le RNJ standard sur 3 axes, ce qui ...
UltraPort SFP+ | High Speed Interconnects | Amphenol
The UltraPort™ SFP+ interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports 28Gbps applications with a backward compatibility for next generation Ethernet and Fibre Ch
G17DD1504231SHR | Slim Type DSUB | Amphenol
Dsub Slim Right Angle Dip, High Density 15 Position Receptacle VGA, Sunk 3.8mm, 10μin Gold, Footprint 1.2mm, 2 Rows, Pitch 1.5mm, Post distance 3.2mm, PCB hole ...
FLSC80105000 | Zhaga Book 18 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of FLSC80105000
Raptor Go 1G /10G Ethernet Switches | Ethernet Switches | Products ...
Next Generation Ethernet Switch Units . Amphenol’s next-generation RaptorGo TSN/MACSec Enabled 1G/10GBase-T Ethernet, standalone switches operate with 34-36 individual channels, supporting speeds of up to 1GBase-T and 10GBase-T.
68000-236HLF | BergStik® | Amphenol
71607-336LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,36 Positions, 2.54mm (0.100in) Pitch
10159549-140KALF | WireLock® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Connector part number 10159549-140KALF
Amphenol TACBeam - Amphenol Fiber Systems International (AFSI)
1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225 Fax: 214.547.9344 Publication: AFSI-TACBeam ...