Search Results for ss20m2g10
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B B2 - amphenol-sine.com
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max).
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT07123SNH-K-01
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
REVISIONS - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
PART NUMBER RT002235PNH RT002235PNH03 NOTES: RT002235PWH RT002235PWH03 ...
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS012*8Pxx A5 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated current : 13a (max).
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS716*19Sxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
DESCRIPTION A m p h e n o l
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
B RT071619S*HEC* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt071619s*hec* eco-mate,receptacle,jam nut,size16,19pos,socket,end cap b1 - released drawing aug-18-2014 ben see part number
B RT071412P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt071412p*h* eco-mate,receptacle, jam nut, size 14,12pos,pin. b1 - released drawing jun-20-2014 ben see part number
B RT07104P*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt07104p*h eco-mate,receptacle,jam nut,size 10,4pos,pin. b1 - released drawing jun-27-2014 ben see part number
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range