Search Results for ss20m2g10
B RTS714*7Sxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Ø39.5 Ø42 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
- Contact Size 12 Options - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B B2 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max).
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt00104s*h eco-mate,receptacle,size 10,4 pos,socket. b1 - released drawing jun-30-2014 ben see part number chart
B RT001619S*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt001619s*h eco-mate,receptacle,size 16,19pos,socket. b1 - released drawing july-08-2014 ben see part number chart
B RTS1BS12*8Sxx A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
B RTS014*12SHECxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RT001619P*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt001619p*h eco-mate,receptacle, size 16,19pos,pin. b1 - released drawing jun-17-2014 ben see part number chart
B RT061619S*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt061619s*h* eco-mate,plug, size 16,19pos, socket. b1 - released drawing nov-23-2014 ben see part number chart materials list
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
B B3 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
SP20M2G10 SS20M2G10 22-20AWG 0.34-0.50mm² Gold 10µ” SP20M2G15 SS20M2G15 22-20AWG 0.34-0.50mm² Gold 15µ” SP20M2G30 SS20M2G30 22-20AWG 0.34-0.50mm² Gold 30µ” SP24M2F SS24M2F 26-24AWG 0.14-0.25mm² Gold Flash SP24M2G5 SS24M2G5 26-24AWG 0.14-0.25mm² Gold 5µ” SP24M2G10 SS24M2G10 26-24AWG 0.14-0.25mm² Gold 10µ”
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range