Search Results for stainless steel trestle table
n 20 252 4175 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION scale 20 : 1 l .0441.12.1162.95 0-80 unf-2a product data drawing material: body, insert & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a lock ring & contact: beryllium copper per astm b196, alloy no. uns
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged ...
environmental conditions. As with most AFSI products, they are available in stainless steel, brass or marine bronze. • 3 configurations: 2, 4 and 8 MT ferrules for up to 192 fiber channels • Ratcheting coupling nut for high vibration environments (derived from M28876 ) • IP 68 sealing • Removable and replaceable MT ferrules
Model 607A11/030AC Platinum Swiveler® Industrial ICP ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... selection criteria include non-magnetic stainless steel housing, hermetic sealing, and industrial military connectors. See Figure 1. Dynamic ...
Data Sheet HE-Series Analog
Sensor housing Stainless steel 1.4301 (AISI 304) Sensor rod Stainless steel 1.4307 (AISI 304L) Stroke length 100…500 mm Operation pressure PN (nominal operating) 320 bar Operation pressure Pmax 400 bar Operation pressure Pstatic (proof pressure) 525 bar Mechanical mounting Mounting position Any Mounting instruction Please consult the ...
Stainless Steel Grip-Seals and Kord-Gard Mesh Cord Grips
Stainless Steel Grip-Seals® and Kord-Gard® Mesh Cord Grips • RoHS Compliant • IP68 Rated • NEMA 4X Rated • Corrosion Resistant • Liquid Tight Seal • 304 Stainless Steel • Sealing O-Ring This Grip-Seal® has a 304 stainless steel smooth flange compression nut and threaded body is ideal for wash down areas. Designed to fit tightly
Thermo-Trex® 500-K Single-Conductor Cable - TPC Wire
Optional Stainless Steel Overbraid. Provides enhanced protection against abrasion and other environmental abuses. Ratings / Characteristics. UL Recognized. RoHS Compliant. 600 V. Max Conductor Temperature 200°C. Applications. Abrasion. Extreme Temperature. Flexing. Tension. Part Numbers. Part No. Conductor Size (AWG)
Halterungen ETC-250 - amphenolprocom.com
fixings - stainless steel A4: Tube 1 Grösse: 50 - 76 mm / 2 - 3 in. Rohr 2 Grösse: 50 - 76 mm / 2 - 3 in. Abmessungen: Clamp body 250 x 110 x 48mm: Gewicht: 2.2 kg: Bestellbezeichnungen. Modell Produkt Nr. Extruded Parallel Tube Clamp, 50 - 76mm: ETC-250: Verfügbarkeit: Zur Angebotserstellung:
Custom Cable Solutions | Amphenol TPC Wire & Cable
Stainless Steel Braid Sleeving; Custom Cable. We have a diverse team of electrical, industrial, and mechanical engineers to help design custom cables that are engineered for your specific challenges. View Product Custom Solutions. Our custom solutions also include connectors, assemblies, cable carriers, and storage and deployment systems. ...
PRODUCT DATA DRAWING - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ... see table 1 operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
assembled into thin wall stainless steel housings with shielded extension leads. The thermistors used receive special processing to ensure long term stability. All thermistor temperature standards are ... The uncertainties of the computer tables are 0.001°C for the Type “AS” and 0.003°C for the Types “S” and “ES”. Dimensions In ...
Data Sheet Level Plus - Temposonics
Materials Wetted parts: 316L stainless steel (contact factory for alternative materials) Non-wetted parts: 316L stainless steel, Epoxy coated aluminum ... please see table 51 mm (3 in.) typ. Total inactive zone Bottom-fixing Weight Bottom-fixing Hook Bottom-fixing Magnet 2 in. (typ.) 127 mm (5 in.) 76 mm (3 in.) 3/4 in. FNPT 192 mm
Velocity loop powered sensors with dynamic vibration output
Case material 316L stainless steel Mounting 1/4-28 tapped hole Output connector 3 pin, MIL-C-5015 style Mating connector R6G type Recommended cabling J9T3A Connections Function Connector pin loop positive (+) A loop negative (–), dynamic common B dynamic output C ground shell Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com buy ...
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
the Custom DT Location Table. Number of DTs Minimum order length 0 305 mm (12 in.) 1 305 mm (12 in.) 5 914 mm (36 in.) 12 2032 mm (80 in.) 16 2794 mm (110 in.) Minimum order length General Ordering Notes: 1. For Inactive Zone from the tip of the transmitter, refer to the illustration, for details see table ‘Transmitter Inactive Zone Reference ...
AT27-001-0800 Mounting clip for AT Series, 8 position conne
AT27-001-0800 Mounting clip for AT Series, 8 position connectors, stainless steel, .433 [11.00 mm] dia. hole. Comparable to PN# 1027-001-0800-Mounting Call Us 1-800-394-7732 My Account
Marine Antennas MA 160/... - AMPHENOL PROCOM
Black-chromed stainless steel Black-chromed brass: Colour: Black: Height: Approx. 800 mm / 31.50 in. Weight: Approx. 0.22 kg / 0.49 lb. Diagram and Mounting. Tygical VSWR Curve. Typical Radiation Pattern (E-Plane) Accessories (to be ordered separately) Ordering Designations. Model Product No. MA 160/149-164 MHz: 110000340:
Omni Antennas CXL 150-3LW-SS-Ex - AMPHENOL PROCOM
The accompanying U-bolts and fittings are made of stainless steel. The carefully designed, broad-banded antenna element is sealed in a high-quality glass fibre tube with low wind-load, which will ensure performance undisturbed by corrosive environments. All metal parts in the antenna are DC-grounded.
The Next Generation Connector - アンフェノールジャパン ...
The NGCon terminus, shown in Picture 4, is a rear release stainless steel design that utilizes a beryllium copper retaining clip, a ceramic ferrule, a front sealing o-ring and a 3.25 ± 0.25 pound spring. The durable heat-treated retaining clip ... Table 4 depicts the specified configurations of the NGCon connector and backshell product family ...
Model 023 | PCB Piezotronics
Stainless Steel: Conductor Style: Solid: Solid: Conductor Material: Solid Nickel Wire: Solid Nickel Wire: Conductor Diameter (30 AWG) 0.010 : 0.24 [1] Insulation Material Over Conductor(s) Magnesium Oxide: Magnesium Oxide: Bend Radius (minimum) 2 in: 50.8 mm: Weight.024 oz/ft: 2.23 gm/m
PRODUCT DATA DRAWING - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ... table 1 db value attenuation accuracy vswr 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved
Model 602D11 Low profile, industrial, ceramic shear ICP® accel ... - PCB
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit ... selection criteria include non-magnetic stainless steel housing, hermetic sealing, and industrial military connectors. See Figure 1. Dynamic ...