Search Results for stainless steel vg connector
Model 070A90 | PCB Piezotronics
800/900 MHz 6 dBi Omnidirectional Antenna for use with Echo® System. Model 070A90 is an 800/900 MHz, 6dBi omnidirectional antenna . Product Type: Accessory
7-16 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 7-16 Adapters designed for radio frequency applications. 7-16 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
F-Type Straight Crimp Plug RG-6 75 Ohm | 222123 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222123 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish:
Model 7310A-12K-240 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 4115K-02A PCB L&T Torque Sensor, Rotary Transformer, 100 in-lb ...
Housing Material Black Oxided Steel Black Oxided Steel Shaft Material Steel Steel Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 13,500 in-lb/radian 1500 N-m/radian Rotating Inertia 0.0049 in-lb sec2 0.0005 N-m sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise specified.
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
interface body: stainless steel per ams 5640, alloy s30300, type 1 or astm a582, type 303, condition a. pc leg body & contact: beryllium copper per astm b196, alloy c17300, td04. insulator: ptfe per astm d1710 finishes: interface body: passivated per ams 2700. pc leg body: gold per astm b488, type ii, code c, class 1.27 ...
250TPA08/nrg250TPA08 2
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 2711 0 R/ViewerPreferences 2712 0 R>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC ...
Model BV | PCB Piezotronics
Model BV:3-socket, Nylon connector (MIL-C-5015 compatible) Model BV:3-socket, Nylon connector (MIL-C-5015 compatible) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... Steel Rolling And Annealing; Rotary Screw Compressors; Shipping Containers; Mining; Water / Waste Water; Noise Monitoring; Industrial Hygiene;
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
stainless tubes, welded closed at one end. The shielded cable is encapsulated into the tube to provide a solid moisture-proof seal. Full immersion of the metal portion of the standard is permissible. The calibration data is given for an immersion depth of 8" on 9" housings, and 4" on 4 1/2" long housings. Temperature Range
Model RHM240M40 Industrial dynamic strain sensor, ground isolated ... - PCB
Make sure to tighten the cable connector to the sensor.DO NOTspinthe sensor onto the cable, asthisfatiguesthecable's center pin, resulting in a shorted signal and a damaged cable. If the cable cannot be attached prior to sensor installation, the protective cap should remain on the connector to prevent contamination or damage.
32408058002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 With wave-washers 5 terminals of which 2 are shunt
32408058003BMT - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 5 terminals of which 2 are shunt
Low Noise | PCB Piezotronics
Cost benefits include the use of coaxial cables with BNC connectors that can be shared with other ICP ® compliant products: accelerometers, force and pressure sensors. This system can be used with data acquisition systems that supply 4 mA of constant current.
Custom Flex Cables | Cable Assemblies | Amphenol
Connector, flex, and assembly from a single source; Seamless integration; Amphenol signal integrity support for design and validation; Industry leading tools and test equipment; Available with BGA, LGA, SMT, press-fit, or thru-hole connector terminations; Wide range of connector options available;
PRODUCT DATA DRAWING - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67. Downloads. 431-130J-52S PDF Customer Drawing (Size: 125 kb) 431-130J-52S STP 3D Model (Size: 666 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
Model 9155D-C913 | PCB Piezotronics
Calibration service for PCB 136A pressure ref & 443B102 ref signal conditioner used in TMS Model 9155D-913. Includes Data on disk. A2LA accredited
7553xxx.indd - amphenol-antennas.com
Ensure connector is clean and dry. Mate with feeder cable connector. Cover with plastic sleeve and seal in customer approved manner. Ensure cable routing is not stressed. Cable minimum bend radius is 51.5 mm. Maintenance Annual VSWR and visual inspection for loose or missing parts should ensure stated performance is maintained. Mounting Variations
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Level Plus - temposonics.com
Leel Plus ® Tank Slayer 6" ±3 "á I 6 I 3. 引言 3.1 本手册的目的和用途 重要说明: 在开始操作之前,应通读本文件并遵循安全说明。 本技术文件及其各附件的编写目的是为有资质的维护人员或经