Search Results for stainless steel vg connector
Amphenol CO-058SMAJACK-001 SMA Male to SMA Female (RG58) 50 Ohm Coaxial ...
Buy 1ft Amphenol CO-058SMAJACK-001 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male (Plug) and SMA Female (Jack) connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
HDB3/HSB3 Connectors | Products | Amphenol Aerospace
HDB3 rectangular connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stack ing connector configurations for HDB3.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
gtc | Amphenol Global Search | Amphenol
D-SUB connectors in the EPC series to 50 crimp/solder contacts, adheres to the ASNE0237 and ABS1145 standard. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B.
Connector Hardware Compatibility of Cadmium and Dissimilar Metal ...
Cadmium finished connectors cannot all be replaced, so a suitable replacement must not accelerate corrosion at a pace which would cause premature failure of standard testing. Test Plan Fully Built MIL-DTL-38999 connectors would be made with cadmium plug shell and mated with a wall mount receptacle of various finishes.
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
The accompanying U-bolts and fittings are made of stainless steel. To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. ... Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.0192 sq. m / 0.21 sq. ft: Wind Load: 24 N (160 km/h) Dia. At Top End: 12 mm / 0.47 in. Dia. At Bottom End:
P319 50/200kHz, 600W, Navico 9-Pin, DT - airmar-emea.com
Bronze (B117) and stainless steel (SS60) models are also available to accommodate all hull materials; Specifications. Acoustic Window: Urethane. Cable-Length: 10 m (33') Common Use: Leisure/Yachting, Fishing. Connector: ...
Circular Connectors | Products | Amphenol
Amphenol LTW's waterproof M8 connectors are designed in various coding options with comprehensive product configurations according to IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications. ALTW's proprietary UHD design (ultra high desity, up to 13 pins) optimizes the utilization of pin contact in ...
Quantum Computing - Amphenol RF
RF connectors and cable assemblies are used in quantum computing to transmit signals that manipulate the state of qubits; qubit manipulation is the mechanism that carries out quantum computing operations. Specific interconnect features required include the ability to withstand cryogenic (very low) temperatures, non-magnetic, high-frequency and ...
usb connector | Amphenol Global Search | Amphenol
† Penta band, dual polarisation, split beam antenna with 10 connectors † Fixed tilt on each band 6° / 6° / 6° / 6° / 6° 10-Port Antenna REV041218BB www.amphenol-antennas.com 1 of 4 ELECTRICAL CHARACTERISTICS B1 (Left Array +40°) Frequency Bands 1710-2170 MHz 1710-1880 MHz 1880-2025 MHz 2025-2170 MHz
IN-LINE CHARGE CONVERTER - pcb.com
Housing Material Stainless Steel Stainless Steel Sealing Epoxy Epoxy Electrical Connector(Input) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connector (Output) BNC Jack BNC Jack Size (Diameter x Length) 0.52 in x 3.4 in 13 mm x 86 mm Weight 1.15 oz 32.7 gm All specifications are at room temperature unless otherwise specified. ...
Switchable junction boxes - Wilcoxon Sensing Technologies
Latch stainless steel butterfly knob Input/output fittings, user-selected cable grips or conduit Terminal block connectors 3 positions per channel Online connectors (optional) 24 multi-pin, removable Rating: fiberglass stainless steel NEMA 4X/IP66 NEMA 4/IP66 Mounting 4 stainless steel feet (fiberglass models include configurable feet)
End-Fed ½ λ Dipole Antenna for TETRA Band - AMPHENOL PROCOM
Polyethylene covered flexible steel wire Cu-nite brass, seawater resistant Spring: Black chromed stainless steel Installation Torque 8.5 ± 1 Nm Colour Black Dimensions 55 mm dia. Height 1000 mm / 39.37 in. 16 mm / 0.63 in. Weight Approx. 0.5 kg / 1.10 lb. Mounting 14 mm / 0.55 in. dia. hole Mounting Plate Thickness 0.7 - 4.5 mm / 0.03 - 0.18 in.
ICP® ELECTRET ARRAY MICROPHONE Revision: C - PCB
Housing Material Stainless Steel Stainless Steel Electrical Connector(Output) BNC Jack BNC Jack Size (Diameter x Length)(overall) .52 in x 2.75 in 13.2 mm x 69.9 mm ... Tested IAW IEC60529 with additional water ingress protection for the BNC connector [5] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES:
Modular Jack - RJHSE Series - Amphenol CS
§ Shield: Stainless Steel with tin dipped tails § LED: Pure tin plating on LED tails: ELECTRICAL PERFORMANCE § Contact Resistance: 20 mΩ. max. § Insulation Resistance: 500 MΩ min. at 500V DC for 2 minutes max. § Current Rating: 1.5 Amps § Voltage Rating: 125V AC § Dielectric Withstanding Voltage: 1000V AC, 60 Hz., 1 minute
222B ICP® FORCE SENSOR Revision: K - PCB
Electrical Connector Sealed Cable Sealed Cable Electrical Connection Position Side Side NOTES: [1]Typical. [2]Calculated from discharge time constant. [3]Estimated using rigid body dynamics calculations. [4]Zero-based, least-squares, straight line method. 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
With Static Dynamic Seal, Stainless Steel, but not available in Firewall: BJ8-17 Same as BJ-17 except with Scoop-proof recessed pins: BN-17 Same as BJ-17 except for Electro-deposited Nickel Base: ... MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C)
Model 607A11/030BZ | PCB Piezotronics
Stainless Steel: Stainless Steel: Sealing: Welded Hermetic: Welded Hermetic: Electrical Connector: Molded Integral Cable: Molded Integral Cable: Electrical Connection Position: Side: Side: Cable Length: 30 ft: 9.14 m: Cable Type: Polyurethane: Polyurethane [4] * All specifications are at room temperature unless otherwise specified.
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER
Housing Material Stainless Steel Stainless Steel ... Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.