Search Results for standard male (d60) 6-pin din integral connector (m16)
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Learn More about Connector Mating Cycles - Amphenol CS
If a connector has a low threshold, it indicates fewer mating cycles, while the ones with higher threshold will have a longer life in terms of mating. ... Mating cycles does not have a standard value in determining the quality of the product. It varies from one device to another. ... DIN 41612 (4) Double Density Cool Edge Connectors (4) ECOC (4 ...
SAS Connectors | Storage Connectors | 12G & 24G SAS & SAS/ PCIe (U.2)
However, SATA can be considered as a predecessor to SAS. The SAS4.0 connectors are backward compatible with SATA interfaces, making it an economical solution for high-performance upgrades. SAS 3.0 Connectors. Amphenol's SAS 3.0 connectors are 29-position receptacle and plug connectors capable of supporting data rates up to 12Gb/s.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm ... Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 172132. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-17.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Lastly, choose a suitable cable gland type based on safety requirements and standards. Proper selection ensures reliable connections and compliance with regulations. CABLE GLAND THREAD TYPES . 1) NPT (National Pipe Thread) Definition: NPT is a widely used thread standard in North America, commonly found in electrical and plumbing applications.
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
Easy pin insertion onto PCB; Retention legs option; High retention force onto PCB; Press-fit designed to fit 1.02mm diameter hole, solder-to-board products; Same layout on THT and press-fit; Meets DIN 41651 specification, HE13, and BT D2632; Qualified product
DDR4 SO-DIMM Memory Module Sockets - Amphenol
DDR4 SO-DIMM connectors deliver high speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management.
What Torque Specification do I apply? - Amphenol RF
Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. We have provided charts with general information regarding application level for torque specifications.
Industrial Position Sensors - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-5015 circular connectors feature threaded coupling and single-key/keyway polarization with a variety of shell sizes and insert arrangements to accommodate a range of wire and cable types. These connectors are widely used in applications that require dependable electrical connections in harsh environments.
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
Commercial Aerospace | Markets - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
There are multiple Mil-Spec standards that guide the production and assessment of different types of connectors. The following standards apply to electrical connectors. MIL-DTL-26482: This establishes the requirements for circular electrical connectors, which include quick disconnect, environmental resistance, and extreme temperature range.
224G High Speed Solutions | Amphenol
ExtremePort™ QSFP-DD 224G Connector. One of the industry’s leading multi-lane pluggable form factors. Operating at 224Gb/s PAM4 signaling per channel, this connector features an optimized footprint ensuring superior signal integrity, with less than 2dB of loss at 53GHz
M17/MIL-C-17 Coaxial Cable Specifications
M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper. Temp. M17 Part QPL Part inches inches inches inches inches lb/ft ohms pF/ft Voltage Range Test Comments No. No. (mm) (mm) (mm) (mm) (mm) (kg/m) Vp (%) (pF/m) vrms F (C) Frequency
N-Type Connectors - Amphenol RF
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
UNDERSTANDING TORQUE-ANGLE SIGNATURES OF BOLTED JOINTS - PCB
6 9 0 1000 2000 3000 4000 5000 Angle (deg) Torque (Nm) Rundown/Prevailing Zone Figure 5: Rundown with Locking Feature Figure 6: Rundown with Thread Forming Figure 7: Rundown with Break Through Torque. 4 Alignment Zone The Alignment zone occurs at the end of the Rundown/Prevailing zone. In this
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6. Dubox® 2.54mm Crimp to Wire. ... The PCI-SIG is making waves with its latest offering in computing standards with the PCI Express® Gen 7.0 which specifies a data rate of 128GT/s. This ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters