Search Results for state rail authority of nsw
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
Belgium - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1521-60070-2S LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
M1158 Series - amphenol-aerospace.com
shielded cables: CE102 (with 12 dB relaxation below 30 kHz), CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM M39012/25-0111 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
The Protimeter Grainmaster i2 is supplied in a pouch with grinder compressor unit, grain cup, sample spoon, brush and ‘Quickcheck’. With following crop
PRODUCT DATA DRAWING A DCN 47400 5/18 STW DATE APPROVED - SV Microwave
a dcn 47400 5/18 stw checked: approved: drawn: stw 5/10/18 stw 5/10/18 gpf 5/10/18 rohs compliant a.306 7.77.164 4.17.065 1.65 material: body & insert: stainless steel per ams-5640,
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Outline of Module and Pin Arrangement [unit:mm] Module Circuit C1 C2 C3 C4 C5 R1 R2 R0 R3 R4 R5 R6 R8 RG2 Variable RG3 Variable RG4 Variable RG1 Variable OP1
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
el-cab.com.pl
2. oach Multimedia Solutions| C Coach Multimedia Solutions | 3. Coach Multimedia Solutions. Infotainment and functionality on tour. Bosch Car Multimedia stands for product innovat
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: jmc 04/20/04 jmc 04/20/04 ccc 04/19/04 rohs compliant 1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart