Search Results for states with online gambling
EBY Electro - HC1350M-XX-X30 Series - 3.50mm Spacing - PLUGGABLE ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
NDVSYX-0003 | OSFP 400G - 4x QSFP Splitter Cable Assembly | Amphenol
OSFP - 4x QSFP Splitter Cable Assembly, Passive, 25AWG, 3M, 56G / Lane, Jacket
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
PS SERIES PSVA6UTPU115P1200-X - amphenol.co.jp
The PSVA6UTPU115P1200-X steady state operation is per Mil-STD-704. Unit will work thorough all Normal Transients per Mil -STD-704 B-F, protected to all other transients and interrupts. 2. Outputs Voltage Regulation The PSVA6UTPU115P1200-X contains accurate internal sense lines to keep output voltage at less than 3%
10141272-113ALF | MicroSpace™ 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of MicroSpace™ 1.27mm Connector, Part number 10141272-113ALF
Standalone Six Channel Fiber Optic Media Converter
Amphenol’s Standalone Six Channel Fiber Optic Media Converter converts six channels of fiber optics at up to 1.6Gbps data rates to high speed copper using Amphenol Octonet contacts.
SMPM Male Flange Mount Connector, 2 Hole, for .047 Cable, SB
Get the SMPM Male Flange Mount Connector, 2 Hole, for .047 Cable, SB SF3211-60024 with higher level features and applications at SV Microwave.
HM2R02PACA10N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type B ,Press Fit Tail,125 Signal Pin, 250 mating cycles and ROHS Compliant
EBY Electro - EB415-03-900 Series - 4.50mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
2-Port Antenna
Power Consumption Idle State 0.5 W Operating 4 W typical / 10 W maximum Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface 1 pair of AISG Male and Female (type IEC60130-9) Field Replaceable ...
E-Series Model EP2 Digital-Pulse (Start/Stop) Output Sensor
E-Series Model EP2 Temposonics® Linear-Position Sensors - Digital (Start/Stop) Output Product Data Sheet, Document Part No.: 551064, Revision C 01-10 MTS Sensors PRODuCT DaTa SHEET 4 Standard magnet (Model EP2)
Voltage Compensated, Media Isolated, High Pressure Sensors
• Solid state, high reliability • High sensitivity with 100 mV ± 1% FSO at 10 VDC • 316L stainless steel, IsoSensor design • Linearity 0.1% FSO typical • Thermal accuracy 0.2% FSO typical • Four standard ranges: 500, 1000, 3000, and 5000 psi (34.5, 69, 207, and 345 bar) available in absolute or sealed gage
51770-026LF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51770-026LF.
Voltage Compensated, Media Isolated, High Pressure Sensors
• Solid state, high reliability • High sensitivity with 100 mV ± 1% FSO at 10 VDC • 316L stainless steel, IsoSensor design • Linearity 0.1% FSO typical • Thermal accuracy 0.2% FSO typical • Four standard ranges: 500, 1000, 3000, and 5000 psi (34.5, 69, 207, and 345 bar) available in absolute or sealed gage
Amphenol CO-174BNCX200-001.5 BNC Male to BNC Male (RG174) 50 Ohm ...
Buy 1.5ft Amphenol CO-174BNCX200-001.5 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
TECHNICAL FEATURES - rfstechnologies.com
• 100% Factory tested - Online test results available TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 5/8 Length m (ft) 3 (10) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 21.4 (0.84) Cable Weight kg/m (lb/ft) 0.6 (0.4) Minimum Bending Radius, Single Bend mm (in) 102 (4) Minimum Bending ...
NTC Leadless Chips - amphenol-sensors.com
• Low cost, solid state temperature sensor • Point matched at 77°F (25°C) to ±5% or ±10% • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation
10127717-02LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127717-02LF.
NTC Type C100 - amphenol-sensors.com
• Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation • High reliability and stability • Resin coated for good mechanical strength