Search Results for static code analyzer in cyber security
Model M350B01 | PCB Piezotronics
Model M350B01:ICP® Accel., Shock, 0.05 mV/g, 100,000 g, 4 to 10 kHz,10-ft integral cable, M6 x 0.75 stud, Filtered
SMA Plug to SMA Jack Adapter 50 Ohm Straight | 901-9216 - Amphenol RF
SMA Plug to SMA Jack Adapter 50 Ohm Straight
87024-610LF | Rib-Cage ™ | Amphenol
Amphenol is one of the leading manufacturers of RIB-CAGE® BOARD-TO-BOARD. Contact us today for more details of RIB-CAGE® BOARD-TO-BOARD, part number 87024-610LF.
RJSAE508102 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJSAE508102.
PCB PIEZOTRONICS SPECIALTY PRICING 2023 (U.S.)
MODEL NUMBER MODEL NAME MODEL DESCRIPTION DISCOUNTED SALE PRICE (Available in US Only) 7290G-30-S-120 Variable Capacitance Accelerometer Accelerometer, VC, 30 g, screw mount, single-ended, 10 ft cable $624.00
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
108-1611-200 | Paladin® | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® . Contact us today for more details of Paladin ® , Part number 108-1611-200
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm B Key Code. Downloads. 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENBRJ-C01-3 STP 3D Model (Size: 2409 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin:
Amphenol Assembletech
Applications. 1. Data center & Networking Equipment 2. Servers/Storage Devices 3. Switches/Routers Features and Benefits 1. Riser card cable solution ODC optimize SI performance
Black Chrome Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles
SND SERIES P D-sub connectpositronic
Specify Code T6 in step 7 of ordering information. SOLDER CUP TERMINATION CDE2O TYPICAL PART NUMBER: TYPICAL PART NUMBER: SND15M200T6G SND15M200T2G TYPICAL PART NUMBER: SND25S3S60TG For solder contacts, specify code 2 in step 4 of the ordering information. NOTE: *1 Contact termination code as specified *
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
CHARGE MODE PRESSURE SENSORS - PCB
code ident. no. 52681. dwg. no. scale: sheet. drawn checked engineer title. unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles`2 degrees. 3425 walden ave. depew, ny 14043 (716)684-0001 e-mail: sales@pcb.com. dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 .
Selecting & Installing Accelerometers - PCB
with analysis. Frequency Response The frequency response of an internally amplified ICP® accelerometer is described as the frequency range over which the sensor will provide a linear response. The upper end of the frequency response is governed by the mechanical stiffness and the size of the seismic mass in the sensing element while the low ...
Model 426B03 Microphone Preamplifier Installation and Operating ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
DDR4/5 Memory Connector | SO-DIMM - Amphenol CS
Amphenol offers a broad range of memory sockets that perform to JEDEC industry standards. From DDR3, DDR4 to DDR5, Amphenol provides high density, high speed, low operating voltage DDR SO-DIMM, DIMM and SMT sockets to support the developments in DDR.
SMA Female to Male Adapter | SF2997-6003 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
A CF-020400-01X REVISIONS LTR DESCRIPTION DATE A INITIAL RELEASE 08/03/20
cage code 77820 document no. cf-020400-01x rev. a scale: 0.8 ref: cf-020011-48x sheet 2 of 5 document no. cf-020400-01x sheet 2 of 5 rev. a document no. cf-020400-01x sheet 2 of 5 rev. a document no. cf-020400-01x sheet 2 of 5 rev. a document no. cf-020400-01x sheet 2 of 5 rev. a eng pdm information for reference only revision a version 2 view ...
Amphenol Assembletech
Applications. 1. Desktop 2. Printer 3 .Mobile device 4. Consumer electronic Features and Benefits. 1.Transmission rate: 10 Gbps. 2..Current rating: Maximum up to 5A application .
Jet Engine Test Stand Solutions - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com