Search Results for stellar industries tech line
MC-PK14S-9-72 | ANDREW
Low-Profile Co-location Platform Kit, 14 ft face, 10 in to 30 in OD, includes pipe
AT60-16-0344 Size 16 Stamped & Formed Pin Contact, Gold Pla - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT60-16-0344 Size 16 Stamped & Formed Pin Contact, Gold Plating, 13A, Wire Range16-20-22AWG. 4000 pcs.
Mini DIN Standard — 11 mm - TPC Wire
first line defense against tearing abrasion, impact, oil, ozone and most chemicals. 2. RUGGED POLYURETHANE SHELL DESIGN — Resists damage from impact, abrasion, oil and most chemicals. 3. ZYTEL INSERT — Durable fiberglass filled nylon insert. 4. MOLDED ASSEMBLY — DIN Plug is secured to the cord to seal the
HB114-U6S12-10-TH Connectors, 10 ft - rfstechnologies.com
TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 1-1/4" Length m (ft) 10 (3.05) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39.4 (1.55) Cable Weight kg/m (lb/ft) 2.5 (1.7) Minimum Bending Radius, Single Bend mm (in) 152 (6) Minimum Bending Radius, Multiple Bends mm (in) 254 (10)
HB114-U6S12-500-TH Connectors, 500 ft - rfstechnologies.com
TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 1-1/4" Length m (ft) 500 (152.4) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39.4 (1.55) Cable Weight kg/m (lb/ft) 2.5 (1.7) Minimum Bending Radius, Single Bend mm (in) 152 (6) Minimum Bending Radius, Multiple Bends mm (in) 254 (10)
2012-06-27 the first class of internal traning by AST internal trainer ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Amphenol CS-DSLSZH9MM0-050 9-Pin (DB9) LSZH Low Smoke D-Sub Cable ...
Buy 50ft Amphenol CS-DSLSZH9MM0-050 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Low Smoke Zero Halogen D-Sub cables protect your personnel and equipment from the harmful environmental effects of wire combustion, such as toxic and corrosive PVC based fumes. Double shielded LSZH cable design features 24 AWG data-grade wire, pre-terminated to DB9 male d-sub connectors ...
B265 Low-Medium Chirp, 1kW, w/ FB, Navico 9-Pin Y-Cable, DT
1 kW. The B265LM, Chirp-ready thru-hull is a perfect, mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
Technical data Single pole, thermal miniaturised circuit breaker designed for automotive applications. Fits into fuse blocks designed to ISO 8820-3, Type F. Automatic reset (for DC 12 V only) and open circuit (modified reset to SAE) version optional. Open circuit version ensures contacts staying open as long as power is on.
10129379-902003BLF | EconoStik™ | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129379-902003BLF.
HB114-U6S12-30-LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1 ...
TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Low Inductance Fire Performance Flame Retardant Size 1-1/4" Length m (ft) 9 (30) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 39.4 (1.55) Cable Weight kg/m (lb/ft) 2.5 (1.7) Minimum Bending Radius, Single Bend mm (in) 152 (6) Minimum Bending Radius, Multiple Bends mm (in) 254 (10)
Installing the Sensor - amphenol-sensors.com
line to terminal number 2 of the terminal block. Caution! The T8100 Ventostats are either 3-wire or 4-wire type configurations, powered by either AC or DC voltage. They are not 2-wire or loop-powered devices. Wiring the units as 2-wire or loop-powered devices will irreparably damage the sensors and void the warranty.
10137927-2041LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137927-2041LF.
www Original In R s.com ASCX Series Compatible Pressure Sensors ...
ds-0023 rev a ascx series compatible rev a specification notes 1) all parameters are measured at 5.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified. pressure measurements are with positive pressure applied to port b. absolute devices are with pressure applied to port a. 2) shift is relative to 25°c. 4) measured at one-half full scale rated ...
Protimeter Mini Moisture Meters - amphenol-sensors.com
Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME 6% to 90% Mini kit Timbermaster Mini kit. AAS-920-086C-03/2014 www.amphenol-sensors.com www.protimeter.com ...
Thermometrics temperature sensor solutions - amphenol-sensors.com
the Thermometrics product line, particularly in developing custom solutions for industry and for specific customer application needs. From chips to value-added assemblies and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial- and consumer-based
Protimeter Mini Moisture Meters - amphenol-sensors.com
Technical Specifications Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME 6% to 90% Mini kit Timbermaster Mini kit. AAS-920-086C-03/2014 www.amphenol-sensors.com www.protimeter.com ...
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
2 Temposonics® R-Series V RH5 EtherCAT ® 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Telaire Ventostat T8100 NS and NSP Series CO2 Sensor
connect positive (hot) 24 VAC power line to terminal number 2 of the terminal block. Caution! The T8100 Ventostats are either 3-wire or 4-wire type configurations, powered by either AC or DC voltage. They are not 2-wire or loop-powered devices. Wiring the units as 2-wire or loop-powered devices will irreparably damage the sensors and void the ...