Search Results for stellar industries tech line
32028024399ACC - Amphenol Air LB
DIN/NF rail adaptator Unit module mounting A.R.C
Amphenol TPI @ Intersolar | San Diego | Jan 17-19 2024
Amphenol Technical Products International Introduces New Aluminum-Copper Inline Splice The latest addition to Amphenol TPI’s balance-of-system lowers balance-of-system costs while… Learn More Battery Show 2024 | Detroit | Oct 8-10, 2024
SIM2B25VB021 - Amphenol Air LB
Receptacle SIM serie2 Monomodule Short flanged Olive drab cadmium With conductive panel sealing With nut plate Polarization B
00131290338 - Amphenol Air LB
Pillar bolt cover 3 terminals
Receptacle Standard 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
Enclosures Specifications Enclosures are compatible with all Ventostat 8000 series (except the 8003 and 8009) and Vaporstat 9002 models. T1508 Aspiration Box
Grounded module Pin Without peripheral sealing 8 contacts #16 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
SIMM1220SNP - Amphenol Air LB
Technical files. 3D files. pdm_step_SIMM1220SNP. pdm_3d_SIMM1220SNP. Technical drawing. pdm_schema_SIMM1220SNP. Declaration of Performances. DDP SIM PCB contacts modules. Product compliance. Reach/RoHS certificates. pdm_reach_SIMM1220SNP. pdm_rohs_SIMM1220SNP. FAQ. Find more information about this product in our FAQ.
Module With angled PCB contacts (SIM 2 and 4 modules) Pin With ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
SIMM1602PNC - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Amphenol Precision Optics GmbH • Postfach 11 36 • 35760 Sinn • Germany ...
31.01.2024 T.Wagner attachment to the Opinion REACh Regulation and RoHS Directive Article groups / article families Contain: lead in alloys ARCAP: 0,8-1,1%; nickel silver: 3,0%; brass: 1,8% (Depending on the connector / coupling variant, all 3 alloys can be installed in one article)
Amphenol RF
9. Added “Aida Chemical Industries Co. Ltd.” as a gold refiner 10. Added “Asaka Riken Co Ltd” as a gold refiner. 31. Added “PT Karimun Mining” as tin smelter 32. Added “Cooper Santa” as tin smelter 33. Added “Daejin Indus Co. Ltd” as gold smelter 34. Added “DaeryongENC” as gold smelter 35. Added “Do Sung Corporation ...
Receptacle Standard 4 Modules Metallic Standard Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIMMK0816PNC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
Miniature Rugged Connector Series - amphenol.co.uk
Technical Mating Durability 2000+ cycles Backshell Recommended Torque 19.914 lb.f.in / 2.25Nm Panel Nut Recommended Torque 19.914 lb.f.in / 2.25Nm Non-magnetic Yes Environmental Operating Temperature Range -55°C to +125°C Temperature Endurance 250 hours +125°C Sealing (mated and unmated) IP68, 1 hour at 2 metres* Air Leakage Less than 1cc ...
Module With angled PCB contacts (SIM monomodule) Socket With peripheral ...
"Module With angled PCD contacts (SIM monomodule) Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Tin-plated without Lead (RoHS) Polarization N"
Telaire Air Quality Sensors
2 Overview Telaire products have been at the forefront of Carbon Dioxide sensing technology for the last 25 years and are the originators of the maintenance free CO2 Non Dispersive Infrared (NDIR) sensor. Telaire has over 35
SIM2B24D000CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Telaire Air Quality Sensors
2 Overview Telaire products have been at the forefront of Carbon Dioxide sensing technology for the last 25 years and are the originators of the maintenance free CO2 Non Dispersive Infrared (NDIR) sensor. Telaire has over 35
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.