Search Results for stool ph test
Dry Heat Tunnel and Oven Solutions - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Quickie ® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable connectors feature polarization, plating, and structure.
M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/55-4502 RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved
EV/HEV - Amphenol TPI (ATPI) - Amphenol Technical Products International
PH: (204) 697-2222 Toll Free: (800) 667-2677 Sales Email: [email protected] Technical Support Email: [email protected] 2110 Notre Dame Ave. Winnipeg, MB Canada R3H 0K1. Products. BSC – Battery Swap/Stack Connection System. Busbars, Terminals & Lugs. Custom Molded Solutions. Diesel Engine Harnesses.
Model 260M36
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[66 0 R 67 0 R 68 0 R]>> endobj 28 0 obj >stream xœ½=koÜ8 ...
HSB3 Signal Integrity Analysis
%PDF-1.5 %âãÏÓ 611 0 obj > endobj 619 0 obj >/Filter/FlateDecode/ID[6B0F9B11CF37844E800E456CA396A530>]/Index[611 13]/Info 610 0 R/Length 66/Prev 2645322/Root 612 ...
732AT compact high-frequency accelerometer - wilcoxon.com
Compact high frequency accelerometer, 10 mV/g sensitivity, 500 g range, top exit microdot connector, case grounded. High frequency accelerometers are used on machinery with gear mesh or small bearings, such as high-speed machine tool spindles and compressors.
Cryogenic ICP® Accelerometers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB. Subscribe.
Lockwasher | 132-WASH-GLD - Amphenol RF
Lockwasher 0.402 inch OD
PORTABLE VIBRATION CALIBRATOR Revision: A - PCB
Sensitivity units of readout are mV/EU, mA/EU or uA/EU, Test Sensor Input/output Voltage, ICP or Modulated current. Includes USB to 24 VDC power supply (600A39). (1) Entered: LK Engineer: NJF Sales: MC Approved: NJF Spec Number: Date: 12/18/2018 Date: 12/18/2018 Date: 12/18/2018 Date: 12/18/2018 66697
Absolute, Non-Contact Position Sensors User’s Manual - Temposonics
MTSSensors I6I − + +5V GND ANA PWM +12V G r e e n W h i t e B r o wn M12 Cable Assembly Select sensor supply voltage (+12 V or +5 V) 2.Installation(continued) 2.2ConnectingPWMSensors
Model HT356B21/NC-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model J353B33 | PCB Piezotronics
Model J353B33:High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 side conn. ground isolated
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
@ 25 amp test current. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 connector mating cycle durability: 100 cycles 3. available hand crimper: ca-5d12 4. all components are rohs compliant. 5. all dimensions are for reference use only. 6 contacts included in kit: socket style, solid, size 12, wire size 12 - 14 awg 7. mating part: atp04-6p ...
Robust Antenna Base 2500 - PCTEL
Base 2500 is robust and flexible antenna base for vehicles such as agriculture, construction equipment and buses. Flexible and easy mounting, designed to carry both long, low frequency rods and short, high frequency rods.
Model 350A13 Shock, quartz-shear, ICP® accel., 0.5 mV/g, 10k g ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
SENSORS FOR TESTING CONSUMER PRODUCTS - PCB
amplitudes with minimal 1% Total Harmonic Distortion (THD) levels, you can be sure that we have the test and measurement . acoustic sensor tailored for your application. SPECIFICATIONS. Model Number. PCB . 378A04. PCB . 378A07. PCB . 376A31. PCB 376A32. PCB 376A33. Description.
GS-12-641 PRODUCT SPECIFICATION - Amphenol CS
USB connector under test. 1). Signal contacts only (2, 3 and 4): 1A (MIN) per single contact. 2). With power applied contacts (1, 5): 1.8A for power contacts 1 and 5 at the same time 0.5A for contact 2, 3 and 4. 5.3 Mechanical Performance: Item Test Description Test Methods Requirement 5.3.1 Random Vibration EIA 364-28 Test Condition V Test
PORTABLE VIBRATION CALIBRATOR - pcb.com
Model Number 699B07 PORTABLE VIBRATION CALIBRATOR Revision: NR ECN #: 49538 Performance ENGLISH SI Maximum Load 28.2 oz 800 gm [1] Frequency Range(operating, 100 gram payload) 5 to 10,000 Hz 300 to 600,000 cpm
Model 356A32/NC | PCB Piezotronics
Model 356A32/NC:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, no mating cable