Search Results for stool ph test
SATA (Serial ATA) Connectors - Amphenol CS
364-31, Method II, test condition A § Temperature Life: 85˚C for 500 hours. Per EIA 364-17, test condition III, method A § Thermal Shock: 10 cycles between -55 Deg˚C to +85˚C. Per EIA 364-32, test condition I § Mixed Flow Gas: Expose 1/2 samples unmated for 7 days and then mated for 7 additional days. The other 1/2 samples are exposed
M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/55-4502 RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved
MMCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector MMCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
Quickie ® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable connectors feature polarization, plating, and structure.
Amphenol Assembletech
30mohm max. initial, 15mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms. 3. Insulation Resistance: 100 MΩ minimum between adjacent terminal. Signal Integrity. 1. Mated Connector Impedance: 85 ohm±15%. 2. Common Mode Impedance: meet PCIe Gen3 specification. 3. Insertion loss: meet PCIe Gen3 ...
Model 8162-011A | PCB Piezotronics
Model 8162-011A:PCB L&T In-line strain gage signal conditioner, calibrated +/- 10V and 4 to 20 mA outputs, 10 VDC excitation voltage, switch activated
Model EXTO607A01 | PCB Piezotronics
Model EXTO607A01:Intrinsically-safe, dual output (vibration/temperature), low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 2-pin
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
Amphenol SF-QSFPLOOPBK-002 QSFP+ 40G Loopback Adapter Module for QSFP ...
Genuine Amphenol QSFP+ loopback adapter modules provide the ideal 40-Gigabit rated port testing solution for both QSFP and QSFP+ enabled ports. This low-profile passive QSFP+ loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process. Compatible with both copper and optical QSFP/QSFP+ enabled ports, our ...
SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm | 132259 - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm
Chip Antenna 1560-1606 MHz | ST0543-00-N07-U - Amphenol RF
Passive Chip Antenna, 1560-1606 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, 50 Ohms
Model M357B11 High temp., miniature (2 gm), ceramic shear, charge ... - PCB
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
Model M261A02 3-Component ICP® Force Sensor Installation and Operating ...
or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or
NTC Type FP07 Thermometrics Fastip Probe Thermistor
definitions and test methods are per MIL-PRF-23648. Thermistor Type FP07 Maximum Diameter 0.085 in. (22 mm) Body Length 0.5 in. (12.7 mm) Lead Wires Nominal Diameter 0.012 in. (0.30 mm) Lead Length 0.875 in. (22 mm) Lead Material Tinned dumet Material System Code Letter R vs T Curve 25/125 Ratio Nominal Resistance Range (W) @ 77°F (25°C) E 0 ...
SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Model 377A21 | PCB Piezotronics
Model 377A21:1/2" prepolarized random incidence condenser microphone, low sensitivity, high frequency
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-2 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
RTS710N4PHEC03 Receptacle, jam nut, 4 positions, size 10, p - Amphenol Sine
RTS710N4PHEC03 Receptacle, jam nut, 4 positions, size 10, pin contact, silicone rubber seal, endcap
VenU ® Heavy-Duty Omnidirectional Base Station Antennas
Made for harsh environments – Temperature range -40°C to +85°C; Wind rated 125 mph; IP67 compliant design – UV-stable, fiberglass radome; protects against water or dust ingress
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material