Search Results for stripe avalara connector
Model 691A50/04 BNC Termination Enclosure Installation and ... - PCB
Electrical Connector(Input) Terminal Block Terminal Block Electrical Connector(Output) BNC Jack BNC Jack Cable Input PGME07 PGME07 Housing Material Fiberglass Fiberglass Size (Height x Width x Depth) 8 in x 6 in x 4 in 203 mm x 152 mm x 102 mm Weight 2.5 lb 1.14 kg All specifications are at room temperature unless otherwise specified.
M6242 SERIES | DC-AC Inverters | Products | Amphenol Aerospace
The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion. It features a wide input range and ensures robust input/output isolation.
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an ... outer ferrule over braid and up against connector body. Crimp outer ferrule using Die Set Cavity specified in table above. * for pneumatic crimp tool 227-60, use die sets indicated ...
HVC 6.3mm 2 poles connector(180 - アンフェノールジャパン ...
HVC 6.3mm 2 poles connector(180°) High voltage, high current , 6mm2 wire, metal shielded, HVIL Performance characteristics: Max. rated voltage:750V DC Temperature range: -40°C to+125°C Bridged in the connector Current Carrying Capacity: 40 A@85 °C CPA:Yes TPA:Yes Fire Classification:V0 Vibration Level:V2(LV215)
SIMPLIFIED WIRING INSTALLATION FROM EBY ELECTRO LED Connectors
LED-SMD Connector Release Tools For EB3400 (P/N RT3400) For EB3400 Blank (P/N RTB3400) For EB3100 (P/N RT3100) 3.5 12.0 7.4 mm shown 2.7 3.0 Test Point & Release Tool RT3400 Insertion Hole Wire Release Access Slot (Use Screwdriver) Test Point & Release Tool RT3100 Insertion Hole Corporate Headquarters USA EBY Electro, Inc. 210 Express Street ...
GPS Combination Antennas MH 1-MG/GPS/160-174 - amphenolprocom.com
5 m RG 58 cable with FME(f) connector for VHF. 5 m RG 174 cable with SMA(m) connector for GPS. ECE R118.02 approved cable. The whip is fixed on the mount using a “hat”-screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 V DC supply. DC supply via SMA(m)-connector.
News & Press Releases | Media | News & Events | Amphenol
Engineers can design faster with free E-CAD and M-CAD models for Amphenol Communication Solutions (ACS) connectors available on the Amphenol San Francisco, CA – (September 27, 2022) - Amphenol Communication Solutions, a world leader in interconnect solutions. and SnapEDA, the first search engine for electronic design, are releasing over 21,000 new digital models to help designers bring their ...
SS24M1G10 Socket Contact, Stamped, Gold 10µ", Range 26-24 AWG
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SS24M1G10 Socket Contact, Stamped, Size 16, Gold 10µ, Wire Range .14-.25mm², 26-24AWG, 13A-Socket Contact, Stamped, Size 16, Gold 10µ, Wire Range .1
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
Drop Cable Options - Amphenol Broadband Solutions
Additional Features: lifeTime ® non-flowing indoor / outdoor application additive between the jacket and the braid providing superior corrosion protection, moisture mitigation and lubrication for easier connector insertions available; Quickprep bonded foil design comes standard for all of our tri-shield cables at no additional cost; Same prep / Same Connectors / Same steps
Coax Archives - Amphenol Broadband Solutions
Connectors . Flex Feeder ... GNGN TRACER STRIPES, 0.072" MESS, LIFETIME® / REEL. Info Sheet; Direct Burial Drop Cable Series 6 . Part # 006277E00BK061SFT0R1. SERIES 6, TRISHIELD ShieldX 77%, PE BLACK, BURIAL / REEL. Info Sheet; Part # 006277E00OR061SFT0R1. SERIES 6, TRISHIELD ShieldX 77%, PE ORANGE, BURIAL / REEL ...
Model 685B0001A13 Electronic vibration switch, internal ICP ... - PCB
Connector and Pinout Diagram The 685B-Series uses screw terminal connectors for all input and output connections. Strip off 0.3” (8mm) of insulation from the connection wire ends. Feed the wire through the access ports, and terminate the wire in the correct location. Once connected, tug lightly on the wire to confirm connection is secure.
GS-12-003 PRODUCT SPECIFICATION - amphenol-cs.com
4.3.2 QQ-N-533: Beryllium copper alloy strip. 4.4 Other Standards and Specifications 4.4.1 UL-94: Flammability 4.4.2 ASTM B-122: Copper Nickel Alloy 4.4.3 ASTM B-36: Brass ... Connectors shall be of the design, construction, and ph ysical dimensions specified on the applicable product drawing, and as shown in Figures 1 and 2. ...
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
RLKU114-50JFNA - 1-1/4" RADIAFL - RFS Technologies an Amphenol Company
RADIAFLEX Connectors & Accessories Field Installable Connectors Installation Accessories. ... Overlapping Copper Strip: Diameter Inner Conductor: mm (in) 13.1 (0.52) Diameter Outer Conductor: mm (in) 34 (1.34) Diameter over Jacket Nominal: mm (in) 38.1 (1.5) Minimum Bending Radius, Single Bend:
mini sas hd inmeta:gsaentity_divisions=amphenol%20assembletech ...
Amphenol Mini-SAS High Density connector system is the next generation SAS system that provides faster data rates and more bandwidth. It provides double the port density of current Mini-SAS connectors with 1x1, 1x2 and 1x4 port options. Fully compliant with SFF-8643 specification. Meets SAS 3.0 12Gb/s. 85Ω solution compliant with PCIe protocol.
Dipole Antennas S.1-145 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1330 x 915 x 95mm (L x H x D) Wind Load: 116 N (160 km/h) Weight:
INTRODUCING THE AC MASTER CONTROLLER APPLICATION - Charles Industries
3. Undo the chucks from the cord grip connectors. 4. Slide the cord grip connectors down and over the cables from the primary (shore power) circuit breaker and to the secondary (boat) circuits. 5. Insert the cables through the cord grip connectors and cut to length. 6. Strip back the insulation. 7.
Item # MJ-103, Microphone Locking Jack - Amphenol NEXUS Technologies
Browse Item # MJ-103, Microphone Locking Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Material,Body Material,Alternate P/N
Model J353B03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat ...