Search Results for stripe avalara connector
TYPE G-GC CABLE & TYPE SHD/GC - TPC Wire
TPC’s Super-Trex Type G-GC and SHD-GC cables are mining grade cables built to ANSI/NEMA WC 58 & ICEA S-75-381 standards. An extra heavy-duty TSE jacket provides superior protection against abrasion, impact and
Model M639A91 | PCB Piezotronics
Model M639A91:High frequency triaxial, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 13k Hz, side exit, 4-pin M12 connector, triaxial freque
D-sub
plug connector with pin contact, rear removable, non-magnetic version
696-960 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Type 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1906 x 307.3 x 177.2 mm 75.0 x 12.1 x 7.0 in
NX-A10WAM- P16XBC0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 16 Keying Brown Contact Type Pins Contact Diameter 0.3 mm Insulator Material PEEK Wire Cross Section 28AWG Termination Type Solder Data Transmission USB 2.0 (480 Mbit/s) + Power Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating Cycles 5000 Shell Finish […]
Defense | Markets - Amphenol
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Whitepapers - Amphenol Alden
Explore Amphenol Alden's whitepapers archive for in-depth research, technical insights, and industry expertise. Access valuable resources that help you stay ahead in the evolving world of connectivity and innovation.
B RT0W71210P*H B1 - amphenol-sine.com
of: sh: rev: d w g n o: title: rev description date revisions eco by appr 1 1 b 1 r t 0 w 7 1 2 1 0 p * h e c o-mate,re c ep t a c le,jam n u t, si z e 1 2,10pos,pin. b1 - released drawing july-04-2014 ben see part number
38999 | Fiber Optic Cable Assemblies - Amphenol Fiber Systems ...
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations
Seismic Sensors for Infrastructure Testing and Monitoring
Models featuring a 2-pin military-style connector provide additional benefits, including electrical case isolation for superior RF and EMI protection. Choose PCB® seismic sensors to measure confidently. PCB® sensors for infrastructure testing and monitoring are used by design engineers worldwide. We have thousands of seismic vibration sensors ...
Search - amphenol-industrial.com
RADSOK® R4 Power to Board connectors can accommodate PCB power interconnection from 35A to more than 200A. The system's hyperbolic grid contact provides ... Created on 24 August 2017 5. AHVB Connector Series (News) ... on each side of the contact and hooded for protection. These compact ...
2L6U4VT360X06F wxys4 - Amphenol Antenna Solutions
Connector 4 PORTS 12 PORTS 8 PORTS Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° Electrical Downtilt 0° 0°, 2°, 4°, 6° 0° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 6400 WATTS Total Connector ...
EU RoHS II Declaration - amphenol-aerospace.com
KIT, CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Self-Install Kits (SIK) Solutions - Amphenol Broadband Solutions
Features & Benefits: Ensure no missing parts during on-site repairs or installations; Use pre-packaged staging kits with refurbished CPE equipment
Contact/Locations - Airmar
Distributor. Gemeco Marine Accessories. Wholesaler for North America, Australia, New Zealand, and South America. 1141 South Ron McNair Boulevard Lake City, SC 29560 USA 803-693-0777
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
STRAIN RELIEF END CAP B A2 - Amphenol Sine
black - all connectors 6 requires contact retention wedge awp-6s 48.5±0.6 23.9 28.1 connector standard color is grey. other colors for option. a2 - update drawing 10may21 sullen tommy part number chart part number atp06-6s-sr01 atp06-6s-sr01bk seal standard standard grey black housing color black black strain relief color atp06-6s-sr02 reduced ...
EB5820-XX-X00 Series - 5.00mm Spacing - EBY Electro
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. ... Compatible with the following pin strip: PS554-XX-0X1 • Contact pinch point is 2.3mm below surface. DOWNLOAD. Download Product PDF. EB5820-XX-X00.pdf.
BA6312-0 - Amphenol Antenna Solutions
Connector 1 PORT Polarization Vertical Gain 5.1 dBi Overall Length 1.43 m (4.7 ft) 5.1 dBi N Female BA6312 Series ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA6312-0 N275F Mounting Bracket Kit 1 kg (2.2 lbs) ORDERING NOTE: Specify Center Frequency. Bandwidth: 5% of center ...