Search Results for stripe avalara connector
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SMPM Connectors 9311-00037 Add to compare list Datasheet. Part # 9311-00038 SMPM Male PCB Surface Mount Connector, 4 Port, SB Available Inventory: 335. 9311-00038 SMPM Connectors 9311-00038 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
Surface Microphone - PCB
microdot coaxial connector. The vent for the microphone is at the surface for easy atmospheric pressure equalization. TEDS IEEE 1451.4 is supplied standard. Polarization Voltage Model 130B40 is a prepolarized model which is designed to operate on ICP®sensor power, or any 2-20 mA constant current supply. This modern design is preferred for
Sachsenkabel pulse - F2X® – Fast Internet at the Speed of Light
From now on, our F2X® solution enables you to connect detached houses and apartment blocks to the fiber optic network. Fast. It simplifies the installation for network levels 3 and 4. We supply the APL as well as the ONT pre-assembled with loop connectors. You will save time and resources since only a single visit to the customer is required.
TM260 Traditional/CW Transom Mount - Airmar
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 800 m (2600')
LC FTV - Amphenol Socapex
Fiber Optic Solution - Transform your LC patchcord into an Environmental Connector COMPLIANT Railways Base Station Military Communication Naval Main characteristics: • Thread coupling, MIL-DTL-38999 series III type • Shell size 19 • The LC Field offers an easy system to upgrade from a standard to an environmental LC.
emi-wind-lok-amphenol-industrial
of these connectors are finished with a non-conductive surface treatment, making electromagnetic shielding difficult. AIO SOLUTION Amphenol Industrial Operations brings the EMI Wind-Lok, a single pole, high power, heavy duty connector, with brilliant electromagnetic shielding performance to the marketplace. This
Model 603C05 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
2L4UT360X06Fxys4 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Omni Pattern, XPOL, (2x) 617-906 | (4x) 1695-2700 MHz, Fixed Tilt
Amphenol Strain Relief Clamp Strain Relief Clamp
Connector Group - L Straight, 900 Strain Relief Clamp Strain Relief Clamp TABLE - A Table Continued NOTE: * For more cable entry and length options, contact factory 38 S 15W. email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells X - 10 Amphenol Connector Group - L Straight, 900
DESCRIPTION L I S T A m p h e n o l
available connector colors requires contact retention wedge awp-2s grey black atp06-2s atp06-2s-blk color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c
Directional Coupler - Amphenol Antenna Solutions
Connector N Female Color Black Environmental Characteristics Operating Temperature -35° C to +75° C Ingress Protection IP65 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Directional Coupler - amphenol-antennas.com
Connector (yy) 4.3-10 Female, 7/16-DIN Female, or N Female (See Ordering Options) Environmental Characteristics Operating Temperature -35° to +85° C (-31° to 185° F) Ingress Protection IP65
DH - Amphenol Sine
AVAILABLE CONNECTOR COLORS STANDARD MOLDED COLOR IS GREY. ADDITIONAL COLOR ( BLACK ) IS AVAILABLE VIA SPECIAL ORDER. DH. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
SCTE Expo - Amphenol Broadband Solutions
Amphenol Broadband Solutions, an SCTE•ISBE Corporate Alliance Partner, is a proud sponsor of Cable-Tec EXPO. With SCTE•ISBE celebrating both its 50 th year and its entry into the 10G Era, Cable-Tec EXPO has put together their largest, most informative conference ever, with eleven tracks of technical workshops, over 100 hours of learning and thousands of professionals in attendance, you can ...
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
available connector colors a3 release new drawing format 02jan14 jarry 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c
What Are Waterproof Electrical Connectors? - Amphenol NEXUS Technologies
For example, waterproof connectors are typically rated at IP68, meaning they are completely dust-tight and can withstand being immersed in water for extended periods. When shopping for waterproof connectors, check the IP code to ensure that the connector will meet your needs. This table provides a detailed look at what each IP number and rating ...
Compact Combiners PRO-ISO-PHY-380-TX/RX-S2-N - AMPHENOL PROCOM
19" Front plate with connectors in back. Related products. Combiner Components. Amphenol Procom offers a wide range of specific RF components to be implemented in combiner systems or as stand-alone radio parts. See various options here. Explore all Combiner Components. Hybrid Combiners.
Model 612A01 High temperature (up to 500F), industrial charge ... - PCB
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Part Search Results - Positronic
Your search "9081-3-0-0" returned 1 part drawings.. Legend RoHS compliant Non-RoHS compliant. No Series results found.
Pre-Tinned (De-Golded) PCB Connectors
Figure 3: SEM image of PCB connector solder joint without AuSn platelets Part No. Detent 1211-40080 SB 1211-40082 FD Part No. Detent 1211-60209 SB 1211-60211 FD SMP Male PCB Thru-Hole Connector with Right Angle Contact SMP Male PCB Edge Launch Connector Part No. Detent 1211-40087 SB 1211-40089 FD SMP Male PCB Surface Mount Connector with Right ...