Search Results for stripe avalara connector
Dipole Antennas 7050002 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 2674 x 110 mm / 53.94 x 105.28 x 4.33 in. Wind Load: 218 N (160 km/h)
Features - amphenol-antennas.com
Connector 2 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° 360° Electrical Downtilt 0°, 5° 0°, 6° 0° 0° Configuration OMNI CONFIGURATION Connector Type (12x) 4.3-10 FEMALE CONNECTORS Dimensions 1219 x Ø371 mm (48.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK
SIME9901SD - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of ...
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS. M85049. 103-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 103: Straight. 09. 11. 13. 15. 17. 19. 21. 23. 25. N: Non-detent self ...
L I S DESCRIPTION T A m p h e n o l - Amphenol Australia
5. use with connectors at06-08s* ( * = modifications and colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr s-wedgelock, 8 position, at series aw8s a3 1 1 a3 release new dwg format 18/sep/13 drp 24.4 19.7 20.8 1.3
Electrochemical Sensor Oxygen - SGX Sensortech
Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX Sensortech website. EC410 Electrochemical Sensor Oxygen . SGX Sensortech (IS) Ltd Registered in England No. 08067077 A1A-EC410 Version 3, page 2 Fig. 1 – EC410 % Sensor Response (c.f. 20 °C) versus Ambient Temperature ...
66621.idw - pcb.com
electrical connector 122 [3099] revisions rev description din nr released to drafting 49452 related drawing no modifications permitted without the approval of the authorized person
Non-Magnetic RF Interconnects - svmicrowave.com
2911-40023 SMA Male Non-Magnetic Connector for Ø.047” Cable 2911-40024 SMA Male Non-Magnetic Connector for Ø.085” Cable 2921-40049-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) 2921-40050-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with
Triplexer - Amphenol Antenna Solutions
Connectors 7/16 Female or 4.3-10 Female Dimensions (H x W x D) 160 x 220 x 58 mm (6.3 x 8.7 x 2.3 in) TBD Weight 3.5 kg (7.7 lbs) TBD Mounting Options Description Pole / Wall Bracket Two metal clamps for pole mount included; Pole Diameter 40-140 mm (1.57-5.5 in) TPX-25x Triplexer | 800 / 900 / 1500 | Single and Twin Units | Indoor / Outdoor
CXL 2-3 - AMPHENOL PROCOM
CXL 2-3 - AMPHENOL PROCOM
SIM3B20A000CS - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
Dipole Antennas 7051400 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) In iBwave: Yes: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: Dimensions: 1370 x 330 x 100 mm / 53.94 x 12.99 x 3.94 in. Wind Load: 69 N (160 km/h)
35309103822 - Amphenol Air LB
Clampblock ABS serie Fixed on structure Fuel zone 1 hole 08
SIME0816PD - Amphenol Air LB
EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of ...
PDM: Rev:N Released - Amphenol CS
Title: D:AbhilashD-SubCustomer drawingsDSBC-DSUB-0064 N Model (1) Author: abhilamr Created Date: 1/6/2011 4:57:06 PM
ONEFCST Login - Amphenol
Please enter your username (email address) before requesting a password. {{errtxt}} Log In Request password
Features - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 1710-2690 MHz Y3 5-6 (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 1710-2690 MHz Y4 7-8 (2x) 4.3-10 Female Y4 RFxxxxxxxxxxx-Y4 The illustration is not shown to scale.
Panel Antennas 766.90.11.00-350 - amphenolprocom.com
Alternate Mounting Bracket: Tilt bracket : 766.7010 (0 - 12°) 766.7020 (0 - 22°) (Ordered Separately)
Panel Antennas 760.65.15.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; VPOL panel antenna 65°, 15 dBi: 760.65.15.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: VPOL panel antenna 65°, 15 dBi
4U4MX065X06F xys4 - amphenol-antennas.com
Connector 8 PORTS 4 PORTS 4 PORTS Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 70° 40° 71° Electrical Downtilt 2°, 4°, 6° 0° 0° Maximum Continuous Power Per Port @ 50° C (122° F) 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous Power at 50° C (122° F) 3000 WATTS Connector Type (16x) 4.3-10 FEMALE