Search Results for substance use
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
Modular Jack With Integrated Magnetics - RJMG Series - Stacked
§§Solvent Resistance: Isopropyl Alcohol and 5% Sodium Hydroxide Solution, 24 Hrs Each §§LED Luminous Intensity: 0.5mCd min at 2mA Forward Current §§Solderability: Per EIA-364-52, 95% Coverage after Category 2 Steam Aging TARGET MARKETS/APPLICATIONS Communications Consumer Data Industrial & Instrumentation Medical TECHNICAL INFORMATION
Divisions of PCB | PCB Piezotronics
Toll-free: 800-828-8840 Outside the US: +716-684-0001 Fax: +716-684-0987
2.4mm Male to 2.4mm Male 12" Strain Relief Cable Assembly for .047 ...
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
Cable Stripper - TPC Wire
Safer to use than a knife or razor blade. Request a Quote Download Spec Sheet Resources. Part Numbers. Resources. Product Spec Sheet. Download Spec Sheet Part Numbers. Part No. Sizes CORD O.D. RANGE inches; 91402: Small Diameter.314 – 1.10” / 8 – 28mm: Y500B: Large Diameter 20-12 AWG ...
Model 080A185 - PCB
%PDF-1.4 %âãÏÓ 1 0 obj >/ProcSet[/PDF/ImageC/ImageI/ImageB/Text]/XObject >>>/ArtBox[54 54 558 738]>> endobj 7 0 obj >stream xœm’Ooœ0 Åï|Š9&Rpü cï©M›H ...
sensor | Amphenol Global Search | Amphenol
With our state-of-the-art dual pressure sensor combining both Barometric (Altitude) and Air Speed Sensing in a single PCB mountable package and sensors to detect headwind and, cross-axis wind, we are helping UAVs (drones) increase productivity, reduce risk, and maintain payload stability.
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
The use of 4-20mA sensors establishes a cost-effective condition-based monitoring program that can be used even if you’re not a vibration expert. The overall level of vibration is represented by a loop current of 4-20 mA, where 4 mA represents no vibration and 20 mA represents a sensor’s full scale vibration level.
Locations - Positronic The Science of Certainty
Global Headquarters info@connectpositronic.com Phone: +1 800 641 4054 1325 N Eldon Ave Springfield, MO 65803 United States Certified to AS9100 & ISO9001
Model 034K30 | PCB Piezotronics
Model 034K30:4-conductor, low noise, shielded FEP cable, 30-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
Hydraulics & Pneumatics - Temposonics
High performance, durability and value have made Temposonics position sensors the standard for in-cylinder applications in the fluid power industry.
SGX - SGX Sensortech Sensor
Learn More about sensor. IR13BD. 19mm, Hydrocarbon infrared Gas Sensor can be used 0-5% or 0-100% volume
Job openings - Wilcoxon Sensing Technologies
Subscribe to our newsletter to get the latest news & product updates from Wilcoxon®
B A1 - Amphenol Sine
ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 8. CONTACT SIZE AND WIRE RANGE: 8 8 8 SIZE 16 CONTACT (5 PLACES) SIZE 12 CONTACT (2 PLACES) SIZE 8 CONTACT (2 PLACES) 5 SEALING PLUG 6. Tooling - Machined Contacts Part Number Description WA23 Heavy Duty Pneumatic Crimp Tool-Uses Universal Positioner Part No. WA23-101DA and
SERIES 422E5X IN-LINE ICP CHARGE CONVERTERS
These units are well suited for use with high temperature piezoelectric sensors operating in environments up to 500 °F (260 °C). The series features a ±5.0 V output, a variety of gain . options, and comes in a small, rugged package. They offer a less makes them very attractive for multi-channel requirements. As with all equipment from PCB ®
Quartz Crystal Sensors for Vibration Monitoring - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Stock Information - Dividend & Stock Split History - Amphenol
APH Split History Table. Ex-date Ratio Forms; 06/12/2024: 2 for 1: Form 8937: 03/05/2021: 2 for 1: Form 8937: 10/10/2014
SB646 Dual Transducer or Sounder Switch Box - Gemeco
SB646 Switchbox allows you to share a single Transducer with 2 different fishfinders. Fish finders can be different brands. Panel-mount waterproof switch with remote mounted box.
Leadership - Halo Technology
Halo Technology, a global leader in the fiber optics industry, is shaping the future with compatible optical transceiver technology - a building block of the modern world's network connectivity.
SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA Cable Assemblies designed for radio frequency applications. SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.