Search Results for substance use
Home - Amphenol Australia
4. articles which contain substances which are intentionally released during their use. As AAL manufactures solely products (as articles), which do not release any substances under normal or reasonably foreseeable usage, it remains our understanding that AAL has no registration obligations.
Modular Connectors - Positronic The Science of Certainty
When you break apart most large and complex creations, you’re left with an assortment of simpler parts. This concept is central to the idea of modular design, which uses standardized parts (or independent units) to build a more complicated structure.
QWL Connectors | Products | Amphenol Aerospace
Designed for demanding use, Amphenol QWL cylindrical power connectors are compact and ruggedized for a variety of land and sea functions. QWL connectors are ideal for heavy-duty industrial applications such as shipboard installations and ground support power distribution operations where strength and dependability are key requirements.
2003-61XX-0X-CRYO - XMA
Use the search-by-spec feature below to find what you need, or feel free to scroll and browse! Don't see what you need? Contact us to discuss an engineering solution. Item # 2003-61XX-0X-CRYO. Description: Term, SMA-m, 26.5GHz, 1W. Add-ons: Chain. Materials: SS, Gold-plated, Gold-plated body. Types:
Product Data Sheet - Temposonics
Temposonics linear-position sensors use the time-based magnetostrictive position sensing principle developed by TemposonicsWithin the sensing element, a sonic-strain pulse . is induced in a specially designed magnetostrictive waveguide by the momentary interaction of two magnetic fields. One field
MODAL IMPACT HAMMERS - PCB
under normal use. Single tap / double tap - Modal analysis benefits from the cleanest possible input, which is not as easy as it sounds. Practice swing-ing the hammer prior to data capture with the most direct impact possible and the least chance of secondary impacts (double tap). That will minimize the need for post-capture data filtering. Also
2082-6525-FQ-dB - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
PCTEL® Certified Public Safety Tester Training
Learn more about this course designed to train you to conduct in-building grid-based coverage testing in compliance with fire and building codes based on NFPA and IFC as adopted by local jurisdictions.
Power Tappers PRO-TAP 88-5850-...-N - AMPHENOL PROCOM
500 W power tapper with 4.8 to 30 dB coupling covering the 88 - 5850 MHz. Taps off a portion of the signal from the main line. Amphenol Procom tappers are symmetrical around the main line.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
High Power 5015 Connectors with Advanced Contacts
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. View Product High Power 38999 MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. ...
Bottom Calculator - Airmar
WeatherStationWX.com. © 2025 AIRMAR Technology Corporation | All Rights Reserved.
Locations | Amphenol Advanced Sensors
Amphenol Advanced Sensors has global locations with expertise, world-class manufacturing capabilities, exceptional technical support, and service to match.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
SS75M Chirp-ready Tilted Element Thru-hull - Airmar
600 W. Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The SS75M delivers up to 50 kHz of total bandwidth in just one installation.
Combined Charging System Type 2 - CCS2 - Amphenol PCD
The CCS2, or Combo 2, which is the plug Europe (and other regions) use, features a Type 2 connector and two DC contacts. (IEC 61851/62196) The main advantage of theType 2 connector is that it can supply three-phase AC current, thus increasing the power capability.
PanelMate ATHD - Amphenol Sine
Available in Single Position. Amphenol Sine Systems PanelMate™ ATHD Series Receptacles combine flange mounting options with the proven reliability of the ATHD Series™ IP68/69K rated (mated), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a ...